;
FLIR MLR10K-LX
Support Center

FLIR MLR10K-LX

Go to Product Details Page

For Service
Call 1-800-868-0639 or Submit RMA

Resources:
Certification: ISO 9001-2008 Certificate
Download
ISO 9001-2008 Certificate 2017
Download
Specifications
Overview
Beam Divergence
≤ 0.7 mrad
Dimensions
85 x 30 x 50 mm
Laser Safety
Class 1
Laser Wavelength
1535 nm
Power
3.5 – 15 V (5 V recommended)
Size (L x W x H)
85 mm x 30 mm x 50 mm
System Weight
≤ 115 g
Weight
≤ 115 grams
Connections & Communications
Communication
RS-232
Connection
9-Pin Molex (Power x 2, Ground x 2, GPIO x 2, t0, RS-232 Tx and Rx)
Electrical & Mechanical
Input Signals (33 V Logic)
Range on rising edge
Output Signals [33 V Logic]
t0, pump laser strobe, ready to range
Environmental & Approvals
Operating Temperature
-20°C to +50°C (wider operating temperature range available)
Shock
40 g, 11 ms, per MIL-STD-810G, Method 516.6, Procedure I
Storage Temperature
-40°C to +71°C
Vibration
Minimum integrity vibration, per MIL-STD-810G, Method 516.6, Procedure I
Imaging & Optical
Energy
1 mJ (nominal)
LRF Tx Boresight over Temperature
≤ 0.5 mrad radius
LRF Tx Boresight to Housing
≤ 1 mrad radius
Pulse Rate Frequency
1 Hz
Wavelength
1535 nm
Performance
False Alarm Rate
≤ 1%
Maximum Range
16,385 m
Minimum Range
50 m
Range Accuracy
± 1 m
Range Increment
0.1 m
Range Reporting Logic
First/Last/All
Target Discrimination
25 m