FLIR MU602C
Discontinued
Support Center

FLIR MU602C

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or submit RMA.

Overview:
Warranty

FLIR Maritime Warranty Upgrade

Read the Story
Warranty

Out Of Warranty Repairs

Read the Story
Warranty

FLIR Maritime Global Warranty

Read the Story
Warranty

Under Warranty Repair Options

Read the Story
Warranty

FLIR Maritime Product Returns

Read the Story
Specifications
General
Standard Package Contents
Camera Head with 18-inch Pigtails for Power, Analog Video x2, and Ethernet; Joystick Control Unit; Operator Manual, Low Smoke/Zero Halogen Ethernet Cable
Warranty
1 Year
Camera Size
20" wide × 17.9" tall (nominal)
Camera Weight
60 lbs
LOS
Gyrostabilization
Pan/Tilt
Normal Installation (Ball up): +/-90°, proportional speed to 35°/s. Inverted Installation (Ball down): +/-90°, proportional speed to 35°/s
Tracking Modes
Target (Correlation, Centroid) and Scene Electronic Stabilization
Connections & Communications
Construction Type
Analog BNC x2, Digital Video via Ethernet Camera Head Output Power to JCU: Power over Ethernet (PoE) per IEEE 802.3af, 48V mode B PoE, RJ 45 connector
Video Output
NTSC or PAL
Environmental
Automatic Window Defrost
Standard
Operating Temperature Range
-32°C to +55°C
Shock
9g vertical, 9g horizontal
Storage Temperature Range
-40°C to +70°C
Water Ingress Rating
IPX6
Lowlight B/W Camera
Field of View - Lowlight
N/A
Lines of Resolution - Lowlight
N/A
Minimum Illumination - Lowlight
N/A
Power
Consumption
100 W nominal; 200 W max
Power Requirements
12 VDC to 24 VDC (-10%/+30% per IEC 60945)
Range Performance
Detect Man
2.3 nm (Target size: 1.8m × 0.5m)
Detect Small Vessel
6.8 nm (Target size: 4.0m × 1.5m)
Thermal Imaging
Thermal Resolution
640 x 512
Detector Type - Thermal
Focal Plane Array (FPA), Cooled MWIR 640 × 512 pixels
Field of View - Thermal
Continuous Optical Zoom WFOV 28° x 22.4° to NFOV 2° x 1.6°
Focal Length - Thermal
25-150 mm
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Optical Zoom - Thermal
Continuous Optical Zoom, 28× optical zoom
Video Refresh Rate - Thermal
NTSC 30 Hz
Visible Camera
Field of View - Visible
~56° to 2° (H)
Lines of Resolution - Visible
550 TV Lines
Minimum Illumination - Visible
0.25 Lux