FLIR MU602CL
Discontinued
Support Center

FLIR MU602CL

For Support
Please call +1 (800) 539-5539

For Service
Call +1 603 324 7900 or submit RMA.

Overview:
Warranty & RMA

Out Of Warranty Repairs

Read the Story
Warranty & RMA

FLIR Maritime Global Warranty

Read the Story
Warranty & RMA

FLIR Maritime Product Returns

Read the Story
Warranty & RMA

Under Warranty Repair Options

Read the Story
Resources:
Thermal Vision for First Responders and Commercial Vessels Brochure
Download
Specifications
General
Standard Package Contents
Camera Head with 18-inch Pigtails for Power, Analog Video x2, and Ethernet; Joystick Control Unit; Operator Manual, Low Smoke/Zero Halogen Ethernet Cable
Warranty
1 Year
Camera Size
20" wide × 17.9" tall (nominal)
Camera Weight
60 lbs
LOS
Gyrostabilization
Pan/Tilt
Normal Installation (Ball up): +/-90°, proportional speed to 35°/s. Inverted Installation (Ball down): +/-90°, proportional speed to 35°/s
Tracking Modes
Target (Correlation, Centroid) and Scene Electronic Stabilization
Connections & Communications
Construction Type
Analog BNC x2, Digital Video via Ethernet Camera Head Output Power to JCU: Power over Ethernet (PoE) per IEEE 802.3af, 48V mode B PoE, RJ 45 connector
Video Output
NTSC or PAL
Environmental
Automatic Window Defrost
Standard
Operating Temperature Range
-32°C to +55°C
Shock
9g vertical, 9g horizontal
Storage Temperature Range
-40°C to +70°C
Water Ingress Rating
IPX6
Lowlight B/W Camera
Field of View - Lowlight
Manual/AF
Lines of Resolution - Lowlight
570 TV Lines
Minimum Illumination - Lowlight
0.0002 Lux (front plate)
Power
Consumption
100 W nominal; 200 W max
Power Requirements
12 VDC to 24 VDC (-10%/+30% per IEC 60945)
Range Performance
Detect Man
2.3 nm (Target size: 1.8m × 0.5m)
Detect Small Vessel
6.8 nm (Target size: 4.0m × 1.5m)
Thermal Imaging
Thermal Resolution
640 x 512
Detector Type - Thermal
Focal Plane Array (FPA), Cooled MWIR 640 × 512 pixels
Field of View - Thermal
Continuous Optical Zoom WFOV 28° x 22.4° to NFOV 2° x 1.6°
Focal Length - Thermal
25-150 mm
Image Processing - Thermal
FLIR Proprietary Digital Detail Enhancement
Optical Zoom - Thermal
Continuous Optical Zoom, 28× optical zoom
Video Refresh Rate - Thermal
NTSC 30 Hz
Visible Camera
Field of View - Visible
~56° to 2° (H)
Lines of Resolution - Visible
570 TV Lines
Minimum Illumination - Visible
0.25 Lux