Support Center
Neutrino™ Performance Series
For Support
Please
click here for support
For Service
Submit RMA
Resources:
Specifications
Overview
- Spectral Band
- 3.4µm – 5µm (Standard)
Connections & Communications
- Synchronization Modes
- Free run, external sync with readout or integration priority
- User Configurability via SDK & GUI
- Yes
- Digital Output Format
- Camera Link Medium compatible interface
Environmental & Approvals
- Shock
- 20G Shock Pulse W/11 Msec Half Sine
- Vibration
- 4.3 GRMS three axis, 1 hr each
FPA Control
- Programmable Integration Time
- Yes (.01-16ms)
Imaging & Optical
- Operability
- >99.5%
- Sensor Technology
- MWIR
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
Power
- Input Power
- 5 VDC Camera, 28 VDC Cryocooler
- Power Consumption
- <20W Steady State