;
Neutrino™ SWaP+C Series
Support Center

Neutrino™ SWaP+C Series

Go to Product Details Page

For Support
Please click here for support

For Service
Submit RMA

Resources:
Neutrino LC Datasheet
Download
Neutrino LC Engineering Datasheet (102-2020-40, Rev 210)
Download
Neutrino LC Release Note (102-2020-43, Rel. 1.1)
Download
Neutrino LC Mechanical IDD's and STEP Files
Download
Neutrino LC GUI (v1.2.5)
Download
Neutrino LC SDK (2.1.20547)
Download
Specifications
Overview
Non-Operating Temperature
-57°C to +80°C (-65°F to +176°F)
Size (L x W x H)
7.4 cm x 4.6 cm x 6.1 cm (2.9" x 1.8" x 2.4")
Spectral Band
3.4 to ≥ 4.9µm Standard
Weight
< 380 grams (<13.4 oz)
Connections & Communications
Communication
USB or UART (921.6k baud)
Discrete I/O Controls Available
One Discrete, custom configurable at factory
External Sync Input/Output
Master or Slave
Primary Electrical Connector
80-pin Hirose, DF40C-80DS
USB
Yes
User Configurability via SDK & GUI
Yes
Environmental & Approvals
Humidity
Non-condensing between 5% - 95%
Operating Temperature
-40°C to +71°C (-40°F to +160°F)
Operational Altitude
40,000 ft (~12km)
Shock
Lateral 190 g @ .55 ms; Vertical 320 g @ .55 ms; Axial 550 g @ .8 ms (goal)
Vibration
5.8 grms 3-axis, 1hr each
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 16ms)
ROIC
ISC0403
ROIC Modes
Free Run, Readout Priority, & Integration Priority
Well Capacity
7 x 10⁶ electrons
Imaging & Optical
Array format
640 x 512, 15µm pitch
Color palettes
Yes, RGB888 mode
Continuous Zoom
Yes, up to 8x
f-number
f/5.5 Standard, f/4 & f/2.5 options
Frame Rate
60Hz, programmable up to 60Hz
Invert/Revert
Yes
NTSC/PAL (field switchable)
Yes (accessory board required)
Sensitivity [NEdT]
< 25mK (50% well fill at TBB=30°C flood mode)
Sensor Technology
HOT MWIR
Symbology
Yes, RGB888 mode
Time to Image
< 4min 23°C ambient (goal), < 2min 23°C ambient (goal, with shutter)
Camera Link
Yes (accessory board required)
Image Optimization - AGC
Linear, Histogram Equalization, DDE
Parallel (24-bit/16-bit/8-bit)
Yes
Cold Aperture Height
19.7mm from FPA
Frame Rate Options
60Hz/50Hz (NTSC/PAL), 30Hz/25Hz (averaging enabled)
Power
Input Power
+3.3 VDC Camera, +12 VDC Cryocooler
Power Dissipation
<8 W cooldown, <4 W steady state @ 23°C