;
FLIR Spark
Discontinued
Support Center

FLIR Spark

For Support
Please call (+1) 603-324-7600

For Service
Call (888) 959-2259 or Submit RMA

Resources:
Brochure/Catalog: FLIR Outdoor and Tactical Catalog
Download
FLIR Outdoor And Tactical Systems 2-3-10 Limited Warranty
Download
Datasheet: FLIR Spark Datasheet
Download
Specifications
System Overview
Focus Range
0.25 m to Infinity
Resolution
60-70 lp/mm
Warranty
2 Years
Height of the Scope Axis above Rail
-
Lens System
F/1.7; 35 mm
Magnification
1x standard (3x, 5x optional)
Eye Relief [mm]
20 mm
IIT Generation
CORE
Photocathode Type
N/A
Windage_Elevation Adjustment
-
Accessories
Optional Accessories
PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37, Swing Arm #172, MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21, AIM PRO - Advanced Integrated Mount Pro, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, Helmet Mount #170 (Shroud), 5x Afocal Lens with Adapter #23, 3x Afocal Lens Kit: Lens #22 with Adapter #23, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, AIM Pro-L - Advanced Integrated Mount Pro, Goggle Kit #1, Mil-Standard Hard Shipping/Storage Case #101, Swing Arm #37, Helmet Mount #3, Universal Camera Adapter #45, QRM - Quick Release Picatinny Mount Adapter #26/#142, Extended Rail Adapter #85
Included Accessories
Soft carrying Case, One Lithium Battery CR123A, Packing Box, Lens Tissue, Instruction Manual with Warranty Card
Connections & Communications
Remote Control
-
Environmental & Approvals
Operating Temperature
-40°C to +50°C (-40°F to +122°F)
Storage Temperature
-50°C to +70°C (-58°F to +158°F)
Imaging & Optical
Diopter Adjustment
±5 diopter
Field of View
35°
Reticle Type
-
Automatic Brightness Control
No
Bright Light Cut_off
No
Exit Pupil Diameter [mm]
8 mm
Infrared Illuminator
Yes
IR Indicator
Yes (Led)
Manual Gain Control
No
Reticle Color
-
Physical
Product Weight
0.37 kg (0.8 lbs)
Tripod Mount
-
Physical Features
Dimensions (L x W x H)
181× 49 × 82 mm (7.1 × 1.9 × 3.2 in)
Power
Auto Power Off
No
Battery Life
Up to 40 hours
Power Supply
CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)