SSC Client Workstation
Support Center

SSC Client Workstation

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or submit RMA.

Overview:
Online Tools

FLIR Online Design Tool

Read the Story
Warranty & RMA

FLIR Security Product Warranties

Learn more
Resources:
FLIR-SSC-Client-Workstation-Datasheet
Download
Specifications
Overview
Dimensions
290 x 93 x 292 mm (11.42 x 3.65 x 11.5 in.)
Memory
16GB 2133 MHz DDR4 (4x4GB)
Operating System
Microsoft Windows 7 Professional (x64)
Warranty
3-year ProSupport and Next Business Day on-site service
Camera Specifications
Quad Monitor
Chipset
Intel C236
Form Factor
Small Form Factor
Monitoring
up to 420 FPS 1080p
Peripherals
QuietKey USB Keyboard and Optical Scroll USB Mouse
Processor
Enterprise Quad-core Intel® Xeon® E3-1200 Family
Audio
Audio Controller
Integrated High Definition Audio
Connections & Communications
Communication
Integrated Gigabit Ethernet controller
Display Ports
4 DP, 1 HDMI
I/O Ports
1 - RJ45 1 - Universal Audio Jack 2 – PS2
I/O Slots
1- half height PCIe x16 Gen 3, 1- PCIe x4 Gen 3, 1- M.2 (22x80mm)
Imaging & Optical
Optical Drive
8x DVD+/-RW
Physical
Weight
5.4 kg (11.68 lb)
Power
Power Supply
240W, 100~240VAC 50/60Hz (auto)
Storage & Archive
Hard Drive
500GB SATA
Training:
Learn More