TrafiSense2 Dual
Support Center

TrafiSense2 Dual

Go to Product Details Page

For Support
Please call 774 479 9011

For Service
Call 774-479-9011

Resources:
TrafiSense Dual Datasheet
Download
Specifications
Overview
Compression
H.264, MPEG-4, MJPEG (dual stream)
Detection Functionalities
Vehicle/bike/pedestrian presence & counting, traffic data, wrong way driver, wildlife
Material
All weatherproof (UV-resistant)
Sunshield
Integrated
Type
Long wave Infrared (7 – 14 µm)
Dimensions (excl. mounting bracket)
22cm x 17.5cm x 8cm (8.65in x 6.89in x 3.15in)
Connections & Communications
Configuration
Web interface
Serial
When connected as BPL: 64 output states via TI BPL2 EDGE interface and via PIM module (SDLC to traffic light controller)
WiFi
To connect to laptop/tablet/smartphone for configuration
Broadband over Power Line (BPL)
To connect to TI BPL2 EDGE interface for communications of output state events, for configuration, and for monitoring (streaming thermal and/or visual video)
Electrical & Mechanical
Contact Closures
When connected as PoE: 2 direct, or 2 via FLIR PoE ETH interface (PN 10-7320), When connected as BPL: 4 for TI BPL2 EDGE interface (PN 10-7013), 20 extra outputs via 4I/O USB expansion boards (PN 10-4675)
Environmental & Approvals
EU Directives
EMC 2014/30/EU
FCC
FCC part 15 class A
Protection Grade
Housing = IP68, Connectors = IP67
RoHS
2011-65-EU
Shock & Vibration
NEMA TS2
Temperature Range
From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Frame Rate
Thermal: 30 FPS; Visible: 25 FPS
Resolution
Thermal: VGA; Visible: Full HD (1080p) or HD (720p)
Other
Number of Detection Zones
24 vehicle presence zones, 8 bike presence regions, 6 traffic data zones, 6 wrong way driver zones, 4 wildlife detection regions
Power
Current Consumption
<580mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
Input Power
12-42VAC, 12-48VDC (when connected as PoE, use 48VDC)
Power over Ethernet (PoE)
To connect to FLIR PoE Interface for communications of output state events, for providing 2 outputs (1N/O, 1N/C), for configuration, and for monitoring (streaming thermal and/or visual video)
Power Consumption
≤ 14W
Training:
Learn More