USS Edge Client
Support Center

USS Edge Client

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or submit RMA.

Overview:
Online Tools

FLIR Online Design Tool

Read the Story
Warranty & RMA

FLIR Security Product Warranties

Learn more
Resources:
FLIR Security Product Matrix
Download
FLIR-USS-Edge-Client-and-Server-Datasheet
Download
FLIR-USS-Edge-Client-Datasheet
Download
Specifications
Overview
Dimensions
185 x 59 x 113 mm (7.28 x 2.32 x 4.45 in)
Memory
8GB DDR3
Operating System
Microsoft Windows 7 Embedded (x64)
Warranty
3 years
Form Factor
Ultra Small Form Factor
Monitoring
up to 120FPS@1080p/200FPS@720p/300FPS@D1 (10Mbps total)
Processor
Dual-core Intel® Core™ i5 processor
Audio
Audio Controller
HD Audio via mini-DisplayPort output HD Audio via stereo analog jack (mic in/headphone out/speaker out)
Compliance & Certifications
Certifications
Nemko, CE, FCC, RCM, ICES, VCCI, MET
Connections & Communications
Communication
Ethernet: 10/100/1000 (Mbps) WiFi: 802.11b/g/n/ac
Display Output
2 mini-DisplayPort (1.2) - 4K ready
I/O Ports
4 – USB 3.0 | 1 – Audio | 1 – Serial
Environmental
Operating Temperature
0° to 40° C (32° to 104° F)
Physical
Weight
1.8 kg (3.86 lb)
Power
Power Supply
12V DC, 60W
Storage & Archive
Hard Drive
250GB Solid State
Training:
Learn More