;
Zebra2 GigE
Discontinued
Support Center

Zebra2 GigE

For Support
Please call 1-604-242-9937 or click here for support

For Service
Submit RMA

Overview:
Software / Firmware

Spinnaker SDK and FlyCapture Download

Learn more
Knowledge Base

When does a change to a camera setting take effect?

Read the Story
Knowledge Base

Which sensor is used on my camera?

Read the Story
Knowledge Base

Windows 8.1 users may experience crashes with a GigE filter driver while in low power mode

Read the Story
Knowledge Base

Windows Firewall may disable GigE network

Read the Story
Application Note

Getting Started with Matrox Imaging Library

Read the Story
Application Note

Getting Started with MVTec HALCON

Read the Story
Application Note

Getting Started with NI Vision Builder for Automatic Inspection

Read the Story
Application Note

Getting Started with NI-MAX and LabVIEW

Read the Story
Application Note

Storing Data in On-Camera Flash Memory

Read the Story
Application Note

Streaming Cameras on Embedded Systems

Read the Story
Application Note

Using Cognex VisionPro with FLIR GigE Vision Machine Vision Cameras

Read the Story
Resources:
Product Change Notification: PER2017001 - 2017 Serial Numbers and FlyCapture2 Compatibility
Download
Product Change Notification: PCN2017002 - Point Grey rebranding to FLIR
Download
Product Change Notification: PCN2013005A IR-Filter Window Change
Download
Product Change Notification: PCN201801001 - Laser etching removal
Download
Datasheet: Zebra2 Datasheet
Download
User Manual: FLIR Machine Vision Camera Register Reference
Download
Drawings: Zebra2 Dimensional Drawing
Download
Quick Start Guide: ZBR2 Getting Started
Download
User Manual: ZBR2-PGEHD Technical Reference
Download
Software Download: Flycapture2 SDK
Download
Specifications
Overview
Frame Rate
25 FPS with HD-SDI
Lens Mount
CS-mount
Sensor Type
CCD
Chroma
Color
Readout Method
Global shutter
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision™ v1.2, Onvif™ v1.01, http, rtsp, udp, SMPTE 292M, SMPTE 424M
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Serial Port
1 RS-485 (dedicated pins)
Flash Memory
1 MB non-volatile memory
Image Buffer
32 MB
Trigger Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 memory channels for custom camera settings
Exposure Range
0.03 ms to 2 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Physical
Mass
150 grams
Interface
GigE PoE, HD-SDI
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
44 mm × 44 mm × 87.5 mm
Power
Power Consumption
<6 W
Power Requirements
8 to 30 V
Recommended System Configuration
Accessories included
5mm CS to C-Mount Adapter, Tripod Mount Adapter (ACC-01-0014)
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Power Sourcing Equipment
PoE Interface Card / Injector/ Switch or Camera Power Supply (12v 1.5A, 4–pin Phoenix)
Port
Gigabit Ethernet Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU