;
DJI Zenmuse XT2
Support Center

DJI Zenmuse XT2

Go to Product Details Page

For Service
submit RMA.

Resources:
Zenmuse XT2 User Manual
Download
Zenmuse XT2 Quick Start Guide
Download
Specifications
Overview
Dimensions
With 25mm lens: 123.7 × 112.6 × 127.1 mm, With other lens: 118.02 × 111.6 × 125.5 mm
Exportable Frame Rates
<9 Hz
Pixel Pitch
17 µm
Scene Range [high gain]
640×512: -25° to 135°C 336×256: -25° to 100°C
Scene Range [low gain]
-40° to 550°C
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Supported File System
FAT 32 (≤32GB), exFAT (>32GB)
Electrical & Mechanical
File Storage
microSD card * The SD card, which is located near the lens, is used to store TIFF Sequence and SEQ infrared RAW video only. The other format footage will be stored in the other SD card.
Environmental
Storage
microSD card. Max capacity: 128 GB. UHS-3 required. Recommended model: Sandisk Extreme 16/32 GB UHS-3 microSDHC Sandisk Extreme 64/128 GB UHS-3 microSDXC
Imaging & Optical
Angular Vibration Range
± 0.01°
CMOS
CMOS, 1/1.7", Resolution: 12 M
Color and Monochrome Palettes (LUTs)
Yes
Digital Detail Enhancement
Yes
Digital Zoom
Thermal Camera: 640×512: 1x, 2x, 4x, 8x 336×256: 1x, 2x, 4x; Visual Camera: 1x, 2x, 4x, 8x
FPA & Digital Video Display Formats
640 × 512; 336 × 256
Full Frame Rate
30 Hz
Image Optimization
Yes
Lens
Prime lens, Focus at 5 mm, FOV 90° × 65° Focus at 8 mm, FOV 57.12° × 42.44
Mount
Detachable
Polarity Control [black hot & white hot]
Yes
Sensitivity [NEdT]
<50 mk @ f/1.0
Still Photography Modes
Single Shot Burst Shooting (3/5 frames) Interval (2/3/4/7/10/15/20/30 sec)
Video Format
Thermal: 8 bit: MOV, MP4 14 bit: TIFF Sequence, SEQ; Visible: MOV, MP4 ** It is recommended to use ImageJ to play the TIFF Sequence video and Flir Tools to play SEQ video
Photo Format
Thermal Camera: JPEG, TIFF, R-JPEG; Visible Camera: JPEG
Working Modes
Capture, Record, Playback
Video Subtitle
Support
Pan-Tilt
Controllable Range
Tilt: +30° to -90°, Pan: ±320°
Mechanical Range
Tilt: +45° to -130°, Pan: ±330°, Roll: -90° to +60°
Performance
Max controllable speed
Tilt: 90°/s,Pan: 90°/s
Video & Recording
Video Resolution
4K Ultra HD: 3840×2160 29.97p FHD: 1920×1080 29.97p
FLIR MSX: See the Difference
FLIR MSX: See the Difference