All Products (78)Grid viewList View

  View and Compare 36 Models
   Collapse
  View and Compare 32 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 10 Models
   Collapse
Firefly S

Available Now - Order Today

The FLIR Firefly® S delivers the essential machine vision features you need in an ultra-compact body. Its small size, low power, and light weight make it ideal for embedding into portable devices. The Firefly S provides amazing value by combining powerful on-camera features with the latest CMOS sensors.

Firefly DL

On-Camera Deep Learning (Visible Spectrum)

Deep learning is a powerful tool for system designers to quickly automate complex and subjective decision making and deliver higher quality products and improved productivity. Deploy your trained neural network to the FLIR Firefly DL with Neuro technology and reduce system cost and complexity by making decisions on-camera without host PC. With its very small size, low weight and power consumption, the Firefly DL camera is ideal for embedding into mobile, desktop, and handheld systems.

Spinnaker SDK

The Spinnaker SDK is FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports FLIR USB3, 10GigE, and most GigE area scan cameras. Supported platforms: Windows 7 (32- and 64-bit) / Windows 10 (32- and 64-bit) / Desktop Ubuntu 18.04 (64-bit) / Desktop Ubuntu 16.04 (32-bit) / Ubuntu 18.04 (ARM64) / Ubuntu (16.04 ARMHF & ARM64) / MacOS (Mojave & High Sierra)

  View and Compare 33 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 14 Models
   Collapse
  View and Compare 12 Models
   Collapse
  View and Compare 30 Models
   Collapse
  View and Compare 10 Models
   Collapse
  View and Compare 18 Models
   Collapse
  View and Compare 4 Models
   Collapse
  View and Compare 49 Models
   Collapse
  View and Compare 2 Models
   Collapse
  View and Compare 5 Models
   Collapse
FlyCapture SDK

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.

View More