All Products (30)Grid viewList View

  View and Compare 6 Models
   Collapse
  View and Compare 3 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 7 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 8 Models
   Collapse
  View and Compare 6 Models
   Collapse
  View and Compare 6 Models
   Collapse
  View and Compare 6 Models
   Collapse
FLIR E53

Advanced Thermal Imaging Camera

The FLIR E53 is your entry into the Exx-Series, with the resolution and sensitivity you need at the right price. The 240 × 180 true native resolution offers more than 43,200 points of temperature measurement and produces crisp, vibrant imagery, which can be enhanced with FLIR's patented MSX® for added perspective.

FLIR E8-XT

Infrared Camera with Extended Temperature Range

FLIR E8-XT is the perfect tool for diagnosing electrical, mechanical, and building problems, thanks to its 76,800 (320 x 240) pixel infrared detector and expanded, -20°C to 550°C (-4°F to 1022°F) temperature range. FLIR MSX® image enhancement provides extraordinary thermal imaging detail, while the built-in Wi-Fi allows users to quickly connect with the FLIR Tools® Mobile app for sharing images and sending reports easily from any location.

FLIR E6-XT

Infrared Camera with Extended Temperature Range

FLIR E6-XT is the perfect tool for diagnosing electrical, mechanical, and building problems, thanks to its 43.200 (240 × 180) pixel infrared detector and expanded, -20°C to 550°C (-4°F to 1022°F) temperature range. FLIR MSX® image enhancement provides extraordinary thermal imaging detail, while the built-in Wi-Fi allows users to quickly connect with the FLIR Tools® Mobile app for sharing images and sending reports easily from any location.

FLIR E5-XT

Infrared Camera with Extended Temperature Range

FLIR E5-XT is the perfect tool for diagnosing electrical, mechanical, and building problems, thanks to its 19,200 (160 × 120) pixel infrared detector and expanded, -20°C to 400°C (-4°F to 752°F) temperature range. FLIR MSX® image enhancement provides extraordinary thermal imaging detail, while the built-in Wi-Fi allows users to quickly connect with the FLIR Tools® Mobile app for sharing images and sending reports easily from any location.

FLIR E4 Wi-Fi

Infrared Camera with MSX® & Wi-Fi

The FLIR E4 with Wi-Fi is an easy-to-use thermal imaging camera for electrical, mechanical, building, and HVAC/R applications. Find hidden problems, take accurate temperature readings, and confirm repairs easily, thanks to the 4,800 (80 x 60) pixel infrared resolution and MSX image enhancements. Then, streamline your work using the built-in Wi-Fi, for uploading and sharing images and data through the FLIR Tools mobile app.

FLIR C3

Compact Thermal Camera with Wi-Fi

The FLIR C3 is designed to be your go-to tool for building inspections, facilities maintenance, HVAC, or electrical repair. This slim camera fits easily in your pocket so you can take it anywhere. Its integrated touch-screen is a snap to learn, so you can quickly get to the job of finding hidden problems, documenting repairs, and sharing images over Wi-Fi.

FLIR C2

Compact Thermal Camera

The FLIR C2 is a full-featured, pocket-sized thermal camera designed for a wide range of building and electrical/mechanical applications. Keep it on you so you’re ready anytime to find hidden hot spots, energy waste, structural defects, plumbing clogs, HVAC issues, and other problems. FLIR C2 makes it more affordable than ever to add the powerful advantage of thermal imaging.

  View and Compare 3 Models
   Collapse
  View and Compare 3 Models
   Collapse
  View and Compare 2 Models
   Collapse
FLIR E8 WiFI

Infrared Camera with MSX® & Wi-Fi

The FLIR E8 with Wi-Fi offers affordable, high-resolution thermal imaging with the added advantage of wireless connectivity. Find hidden electrical faults, mechanical issues, and sources of energy loss thanks to the E8's crisp 76,800 (320 × 240) pixel infrared resolution and MSX® image enhancements. Then, streamline your workload by uploading and sharing images and data over Wi-Fi to the FLIR Tools mobile app.

View More