All Products (18) Grid view Grid view List View List View

Agentase C2

Chemical Agent Disclosure Spray

FLIR Agentase C2 chemical agent disclosure spray (ADS) is the most sensitive detection technology available. It complements electronic sensors by providing the ability to map chemical agent contamination for emergency response missions, as well as aid in the decontamination of personnel or equipment after exposure to CWAs, specifically nerve agents (G- & V-series) and sulfur mustard (HD). Agentase C2 can be used at many stages of the hazard management process to minimize spread of contamination.

Fido X2

Ultra-Portable Explosives Trace Detector

At less than 1.5 pounds and featuring a durable, ergonomic design, the FLIR Fido X2 explosives trace detector (ETD) offers maximum portability. It features FLIR's proprietary TrueTrace® technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity. On-screen prompts guide security officers quickly through operation, so they can confidently clear vehicles and personal belongings passing through a security checkpoint.

Fido X3

Rugged, Handheld Explosives Trace Detector

The FLIR Fido X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

FLIR Fido® X4

Premium Handheld Explosives Trace Detector

The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.

FLIR IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

FLIR IBAC 2

Bio-Threat Detection & Collection

The IBAC 2 is a fully automated biological agent detector that provides 24/7 air monitoring. It alarms in less than 60 seconds when a bio-threat is present, triggering an onboard or remote sampler to collect a real-time sample for eventual analysis. In wide service throughout the world, IBAC 2 is used to collect and detect all four classes of biological aerosol threats (spore, viral, cellular, and protein toxins) at concentrations at or below industry goals.

FLIR MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The FLIR MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The FLIR calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the FLIR VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

Griffin G410

Mobile GC-MS

The FLIR Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G460

Mobile GC-MS with Air Sampling

The FLIR Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

Griffin G510

Person-Portable GC-MS

The portable FLIR Griffin™ G510 GC/MS (gas chromatograph mass spectrometer) helps responders identify chemicals in the field within minutes. This includes trace-level detection of narcotics like Fentanyl and its analogues, opioids, amphetamines, and other drugs-of-abuse, CWAs (including being validated for A-series or Novichok agents), explosives, TICs, environmental pollutants, and other chemicals of interest. The Griffin G510 GC/MS is a confirmatory decision support tool that helps guide response professionals in determining the appropriate next steps.

  View and Compare 2 Models
   Collapse
identiFINDER R300

High-Resolution Spectroscopic Personal Radiation Detector

The FLIR identiFINDER R300 is the world’s highest performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

  View and Compare 14 Models
   Collapse
  View and Compare 2 Models
   Collapse
identiFINDER R440

Sourceless Radionuclide Identification Device

The FLIR identiFINDER R440 is a lightweight, sourceless radionuclide identification device (RID) that can be operated with one hand and is IP67-rated to survive tough missions. Not only does the 2x2 NaI detector deliver sensitive and fast detection, but it also provides accurate identification during secondary screening. The new 360° EasyFinder™ Mode expedites decision-making to keep you safe.

  View and Compare 4 Models
   Collapse
  View and Compare 8 Models
   Collapse