All Products (8) Grid view Grid view List View List View

CCTV Keyboard

CCTV Keyboard for UVMS

The FLIR CCTV Keyboard for UVMS enables control of PTZ cameras with an easy-to-use 3 axis joystick. The keyboard connects via RS-232 to a UVMS Control Center workstation. The device also allows the user to employ a variety of features on UVMS’ Control Center via keyboard shortcuts.

USS - SMB Elite

High Performance Server

The FLIR Universal Systems Solution-SMB Elite is a compact, efficient and high-performing server that meets the needs of small to mid-sized businesses with video surveillance storage requirements of up to 24TB. Key benefits include simplified set-up and maintenance, reduced installation time, and excellent system management capabilities. It comes with the option of pre-installation of Latitude VMS.

  View and Compare 4 Models
   Collapse
  View and Compare 3 Models
   Collapse
USS Enterprise 1U Server

High-Performance Server Optimized for United VMS Server Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, introducing a new level of performance for video surveillance applications, managing up to 10,000 cameras per Directory. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

USS Enterprise 2U Server

High Performance Scalable Server Optimized for United VMS Server and Storage Solutions

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server, offering up to 216TB of internal storage. Designed to address the requirements of IT environments, the server is pre-loaded with system management capabilities, excellent system scalability, redundancy and value in a compact chassis.

USS Full HD Monitor

24 Inch Full HD Monitor

Designed for Latitude, Horizon and Meridian clients, the USS monitor delivers brilliant display quality at Full HD resolution, making it an ideal choice for a complete FLIR solution.

  View and Compare 3 Models
   Collapse