All Products (17) Grid view Grid view List View List View

Ariel 3MP Corner Camera

3 Mega Pixel Corner Camera

The Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

Ariel 4K UHD Bullet

4K UHD Bullet Camera

The Ariel 4K UHD bullet is ready for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Bullet reduces the total cost of ownership through network and storage infrastructure savings. When controlled using FLIR’s United VMS, the camera also utilizes FLIR’s custom adaptive streaming technology, enhancing the overall viewing experience.

Ariel 4K UHD Mini-Dome

The Ariel 4K UHD Dome easily handles diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Full HD Bullet

1080p WDR Bullet Camera

The Ariel CB-3102 camera features FULL HD 1080p video that guarantees frame rates in high motion, complex and low light scenes, and lowers overall utility costs and carbon footprint. The Ariel CB-3102 delivers predictable storage, reducing the Total Cost of Ownership. The camera easily handles wide variations in motion and lighting found in airports, city surveillance projects, critical infrastructure sites, commercial offices and campuses.

Ariel Full HD Mini-Dome

Full HD Mini-Dome

The Ariel CM-3102 mini-dome camera with Full HD 1080p video guarantees frame rates in complex, high motion, and low light scenes found in airports, critical infrastructure sites, commercial offices and campuses.Through its motion processing architecture, the Ariel mini-dome also delivers predictable storage, reducing overall utility costs and Total Cost of Ownership (TCO).

Ariel Quad HD Bullet

Quad HD Bullet Camera

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Quad HD Mini-Dome

Mini-dome security camera

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

  View and Compare 3 Models
   Collapse
  View and Compare 2 Models
   Collapse
  View and Compare 2 Models
   Collapse
Quasar 1080p IR PTZ Camera

IR PTZ Security Camera

The FLIR Quasar 1080p IR PTZ camera combines the latest PTZ technologies, optics, mechanics and image quality performance. It's the perfect choice for city surveillance deployments, critical infrastructure, airports, and other high-profile security applications that require wide coverage and long range IR-illumination.

Quasar 4 x 2K Panoramic

Convertible 180° / 360° Mini-Dome Camera

The FLIR Quasar™ Quad Sensor Camera is designed to address any application that requires full coverage of a wide area surveillance, in either 180° or 360° degree field of view. Thanks to its patent-pending, one-step conversion process, the camera features a single form factor that is field configurable to either 180° or 360° mode. The Quad Sensor capability completes FLIR’s offering of wide area full coverage, typically required for city surveillance deployments, critical infrastructure, airports and any other high-profile wide area security applications.

Quasar 4K Fixed Box

Multipurpose Ultra HD Low Light Camera

The Quasar 4K Fixed Box camera offers evidentiary detail, combined with a low light FHD camera for nighttime operations. Utilizing programmable schedules, the camera can switch from 4K UHD mode during daytime to 1080p Enhanced Low Light Performance mode at night, for optimal image capture based on the best scene resolution with sWDR.

Quasar 4K IR PTZ Camera

4K IR PTZ CAMERA

The FLIR Quasar™4K IR PTZ camera delivers crisp video quality with best-in-class low light capabilities and long-range IR illumination for exceptional performance. Designed for cybersecurity, the Quasar 4K IR PTZ features an updated web interface for secure access. Unifying the latest PTZ technology, optics, mechanics and seamless integration with video management systems, the Quasar 4K IR PTZ is the ideal end-to-end solution for city surveillance deployments, critical infrastructure, airports and other high-security outdoor applications.

  View and Compare 2 Models
   Collapse
  View and Compare 8 Models
   Collapse
Saros™ DH-390 Dome

Multi-Spectral Intrusion Solution

The FLIR Saros™ DH-390 Dome combines multiple traditional perimeter protection technologies into a unified solution that delivers accurate, actionable alerts and verified alarm data. The Saros DH-390 includes multiple FLIR Lepton thermal sensors, a 1080p camera, IR and visible LED illuminators, advanced onboard analytics, two-way audio, and digital I/Os. FLIR Saros enables businesses to implement reliable, state-of-the-art outdoor intrusion detection in a cost-effective manner by minimizing the equipment required and reducing false alarms.