Unmanned Ground Systems

Filter Products

All Products (7) Grid view Grid view List View List View

FirstLook®

Throwable, Rugged Robot

FirstLook is a throwable, rugged, and expandable robot that provides immediate situational awareness, performs persistent observation and investigates dangerous and hazardous material while maintaining a safer stand-off distance for operators. FirstLook allows operations where other robots can’t fit or maneuver. This rugged, lightweight robot can be inserted into structures and provides operators with visual, audio, and sensor feedback before entry. The robot climbs small obstacles, overcomes curbs, turns in place and self-rights when flipped over.

SUGV 310

Back-Packable, Rugged Robot

SUGV 310 is a portable, single-person-lift robot with dexterous manipulation for dismounted and mobile operations. SUGV provides dismounted EOD technicians and other responders with a highly mobile robot that climbs stairs and manipulates objects. SUGV is carried and deployed from packs while on the move. The robot weighs about 30 lb (13 kg) with the manipulator and batteries installed. The SUGV manipulator lifts up to 22 lb (10 kg).

PackBot® 525

Man-transportable, Multi-Mission Robot

PackBot 525 is the newest iteration of the legendary, field-tested PackBot robot. PackBot 525 upgrades include state-of-the-art HD cameras, improved illumination, optional in-situ charging, the addition of a laser range finder, enhanced accessory ports, and more attachment points for add-on accessories. More capable than ever, PackBot 525 performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. The robot still lifts up to 44 lb (20 kg) and stows neatly in a vehicle, even fitting in a car’s trunk.

PackBot® 510

Man-Transportable, Multi-Mission Robot

PackBot 510 is a man-transportable robot that performs bomb disposal, surveillance and reconnaissance, CBRN detection and HazMat handling operations. PackBot 510 easily climbs stairs and navigates narrow passages, relaying real-time video, audio and sensor data while the operator stays at a safer, standoff distance. The PackBot 510 manipulator lifts up to 44 lb (20 kg). PackBot 510 is deployable by one person in under two minutes. The robot stows neatly in vehicle, even fitting in a car’s trunk.

Centaur®

Medium-Sized, IOP-Compliant Robot

The Centaur product line supports remote monitoring, debris removal, route clearance, casualty evacuation, inspection, and reconnaissance applications. Centaur is the solution to the U.S. Army's Man Transportable Robotic System Increment II (MTRS Inc II) program of record. Based upon field-proven technology, Centaur is also compatible with sensors offering stand-off capability to detect, confirm, and identify hazards like landmines, unexploded ordnance, and improvised explosive devices in the path of maneuvering forces.

Kobra 725

Powerful, Heavy-Payload Robot

Kobra 725 provides unmatched strength, power, and payload support. The robot is designed to be a remote operational platform with a manipulator arm capable of lifting heavy loads. Kobra 725 is highly maneuverable in rough terrain and able to climb stairs. The state-of-the-art, IOP-compliant system allows for future payload expansion. Kobra 725 allows easy integration and deployment of a large range of accessories for EOD, CBRN/HazMat, breaching, and other applications.

  View and Compare 0 Models
   Collapse
Collapse Expand
Compare products (0/3)