GF77_with_2_Lenses.png

FLIR GF77 GAS FIND IR SERIES

Affordable, Dependable Uncooled Gas Detection

Use just one device to find gas leaks and perform thermal inspections on electrical/mechanical systems across a range of industries.

This ground-breaking camera series offers the flexibility to detect sulfur hexafluoride (SF6), ethylene, or ammonia for electrical utility, agriculture, and public safety applications. Simply by switching lenses, this same camera also detects methane, R-134a, sulfur dioxide, and more at natural gas facilities, chemical plants, or in industrial manufacturing—making the GF77 Gas Find IR Series an affordable choice for uncooled gas detection.

How does it work?

Gain a better understanding of FLIR GF77 uncooled OGI cameras and their top applications with this video.

Think you may need a cooled GF-model OGI camera? See our selection of products.

FLIR_Line_Ironbow.png

Building on the release of our methane-detecting GF77 camera, FLIR now offers this uncooled gas detection camera with two lens types—low-range (7 to 8.5 μm) and high-range (9.5 to 12 μm)—for finding multiple types of gas leaks with just one camera.

The GF77 does more than visualize gases; this ergonomic, easy to use camera is calibrated for temperature, so inspectors can use it to verify tank levels, search for electrical faults, perform predictive maintenance, and more. 

Learn More

Download the Datasheet

What Gases Can I See?

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.


How does the FLIR GF77 Work?

It's all in the lens.

Low-Range Lens

LR_25degree_Lens.jpg

Detect CH4, N2O, C3H8, SO2, R-134a, and R-152a

high-Range Lens

HR_25degree_Lens.jpg

Detect SF6, C2H4, NH3

lr AND hR Lenses

HR-LR_25degree_Lens.jpg

Detect SF6, C2H4, NH3, CH4, N2O, C3H8,

SO2, R-134a, and R-152a   

The GF77 Gas Find IR Series offers two types of lenses—low-range (LR) and high-range (HR)—in a standard 25° field of view or as a 6° telephoto lens. The LR lens has a built-in 7–8.5 µm wavelength filter for visualizing methane, nitrous oxide, propane, sulfur dioxide, R-134a, and R-152a. The HR lens filters the 9.5–12 µm wavelength for visualizing sulfur hexafluoride, ammonia, and ethylene. Both the LR and HR lenses are compatible with the GF77 camera body*. 

*Lenses that are not purchased with the GF77 camera require calibration at a FLIR service center. 

GF77 thermal studio ad.jpg

 

Explore our Cooled OGI Options