Cart

Added to cart

product image
Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal Vision for ADAS and AV Developers

FLIR ADK™

Model: FLIR ADK, 640 x 512, GMSL1, 24° FOV Go to Product Support
product image

Thermal infrared cameras are the best sensor technology for pedestrian and animal detection, day or night. The FLIR ADK is a cost-effective way to develop the next generation of automotive thermal vision in advanced driver assistance systems (ADAS) and autonomous vehicles (AVs). ADK provides the critical data needed to improve automated decision-making in vehicle safety functions, including automatic emergency braking (AEB). The rugged, IP67-rated enclosure incorporates a heated window for all-weather driving. With GMSL, USB, and FPD-Link interface options available from Teledyne FLIR, integration is plug-and-play.

Creating Safer Roads of Tomorrow

  • See Clearly, Even in Challenging Lighting Conditions

    Thermal sensors create images from heat, not light, so they can detect pedestrians and oncoming vehicles regardless of lighting conditions.

  • Next-Generation Thermal Vision is Plug-and-Play Easy

    Start collecting thermal data in minutes.

  • Simple Interface Ports Data Directly into Analytics

    Easy set-up, operation, and integration.

Thermal Dataset for Algorithm Training

Thermal Dataset for Algorithm Training

The free thermal image features more than 26,000 annotated thermal and RGB images captured at day and night. The dataset includes classification of fifteen groups: bike, car, motorcycle, bus, train, truck, traffic light, fire hydrant, street sign, dog, skateboard, stroller scooter, and other vehicle, enabling developers to begin testing and evolving convolutional neural networks (CNN).

Specifications
Thermal Imaging Detector
Boson™ – Uncooled VOx microbolometer
Pixel Size
12 µm
Frame Rate Options
Full Frame (30 & 60 Hz selectable), 9 Hz optional
Imaging & Optical
Array format
640 × 512
Data Format
Software-selectable: 16-bit TIFF (raw sensor format) or compressed 8-bit
FOV - Horizontal
24°
Frame Rate Options
Full Frame (30 & 60 Hz selectable), 9 Hz optional
Pixel Size
12 µm
Spectral Band
8-14 microns (LWIR)
Thermal Imaging Detector
Boson™ – Uncooled VOx microbolometer
Thermal Sensitivity
< 50 mK
Electrical
Input Voltage
Camera: 5 VDC (USB2) or 24 VDC (GMSL); Window Heater: 12 VDC (USB2) or 24 VDC (GMSL)
Power Consumption
1 W (without heater); ~4 W average and 12 W maximum (with heater)
Mechanical
Dimensions (W x H x D)
35 × 40 × 47 mm (1.38 × 1.57 × 1.8 in)
Weight
~100 gm (3.5 oz)
Environmental & Approvals
Environmental Protection
IP67
Operating Temperature
-40°C to +75°C (-40°F to +167°F)
Shock
1,500 G @ 0.4 msec
Solar protection
Yes (sun will not damage sensor)
Export Designations
ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Media gallery
Automatic Emergency Braking Fused with Thermal Can Save Lives
FLIR ADK: Thermal Enabled AEB
Introducing the Next Generation FLIR ADK
Testing Automatic Emergency Braking with FLIR Thermal Cameras
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ADK™ - Model: FLIR ADK, 640 x 512, GMSL1, 24° FOV

Change Selection