A310 exFLIR A310 ex

Fully compliant with ATEX regulations

Explosive atmospheres need to be protected from ignition sources. Selecting equipment and protective systems which meet the requirements of the ATEX Product Regulations or similar regulations is essential.

FLIR A310 ex is an ATEX compliant solution, with a thermal imaging camera mounted in an enclosure, making it possible to monitor critical and other valuable assets also in explosive atmospheres. Typical applications for the A310 ex include process monitoring, quality control, and fire detection in explosive locations. Because the FLIR A10 ex is rated IP 67, it can be installed in dusty environments.

The Flame-Proof Enclosure “d” prevents any explosion transmission from the inside of the enclosure to the outside.