• FLIR Tau SWIR

     
    Shortwave Infrared (SWIR)
    Camera
 
 
 

FLIR Tau SWIR

The Tau SWIR joins FLIR’s Tau and Neutrino families of best-in-class size, weight and power (SWaP) optimized cameras.

A shortwave infrared (SWIR) camera core, Tau SWIR provides outstanding image quality and performance over a wide range of imaging and light level conditions. It is ideal for a variety of OEM applications, including hyperspectral instrumentation, silicon inspection, electro-optical payloads, art restoration, and portable applications.

The Tau SWIR camera incorporates FLIR’s high resolution 640x512 ISC1202 Indium Gallium Arsenide (InGaAs) 15-micron pitch focal plane array (FPA) and includes several advanced camera controls features.

Download Datasheet  

Why Tau SWIR?

Tau SWIR’s advanced features start with FLIR’s world-class Readout Integrated Circuits (ROIC) and FPA design that make full and expanded use of FLIR’s market leading Tau camera environment in a SWaP-optimized package.

Market Leading Features

  • High resolution InGaAs 640x512/15µm FPA
  • On-chip correlated double sampling (CDS) for noise reduction
  • Anti-blooming snapshot integration
  • 14-bit CMOS digital video and NTSC/PAL analog video
  • Three gain state operating mode for low light applications

Size, Weight and Power (SWaP) Optimized

  • 38 mm x 38 mm x 36 mm
  • <81 grams
  • <3.2 Watts power (at room temperature)

Technical Performance

  • >65% quantum efficiency
  • Auto Exposure control
  • Full suite of FLIR’s advanced image processing modes
  • 60 frames per second (60 Hz), 120 Hz in zoom mode
 

Haze Penetration

Paint penetration reveals underlying features

Laser spot

 

Silicon Inspection

Agricultural Imaging

Tau SWIR Available Models

Various performance levels for your applications

Tau SWIR

Market Leading Features

Tau SWIR is available in three different performance grades to give you the performance you need for your application:

  • Industrial
  • Performance
  • Commercial

TAU SWIR SIC-200

Tau SWIR SIC-200 is a commercial grade, ITAR-free sensor specifically designed for silicon processing and inspection uses, as well as machine vision applications. It is ideal for pharmaceutical uses, semiconductor and solar panel inspections, and manufacturing defect monitoring.

Download Datasheet

Notice of Discontinuation

As of July 2016, FLIR no longer sells these legacy SWIR products:

  • Tau SWIR 15XRH (part numbers 43-00088-xx & 43-00095-xx)
  • Tau SWIR 25 (43-00039-xx, 43-00073-xx, 43-00058-xx & 43-00060-xx)

Please contact FLIR if you require support for these products.

FLIR Tau SWIR Specifications

Imaging
Sensor technology Shortwave Infrared (SWIR) Camera Core
Detector Type Indium Gallium Arsenide (InGaAs)
Array Format 640 x 512
Pixel pitch 15 µm
Operability >99.5% (Industrial grade)
>99.0% (Performance grade)
>98.0% (Commercial grade)
Spectral range 0.9 – 1.7 μm
Active Area 9.6 × 7.68 mm
Quantum Efficiency >65% QE
Optical Fill Factor 100%
Noise Equivalent Irradiance (NEI) (Industrial Grade) 7.12E+11 (Low Gain)
1.78E+9 (High Gain)
Noise Equivalent Irradiance (NEI) (Performance Grade) 7.13E+11 (Low Gain)
1.03E+10 (High Gain)
Noise Equivalent Irradiance (NEI) (Commercial Grade) 7.13E+11 (Low Gain)
2.36E+10 (High Gain)
Full Frame Rates NTSC: 60 Hz (120 Hz in zoom mode)
PAL: 50 Hz (100 Hz in zoom mode)
Time to Image <7 sec
Electrical
Input Supply Voltage 4.9 – 5.5 VDC
Total Power Dissipation <3.2 W (22°C)
ESD Protection Built-In
Mechanical
Size 38 x 38 x 36 mm (w/o optics)
Weight <81 grams (w/o optics)
Lens Mount C-mount
Precision Mounting Holes M2 × 0.4 on 4 sides, 2 per side
Image Processing & Display Controls
NTSC/PAL (field switchable) Yes
Image Optimization Yes
Digital Detail Enhancement Yes
Invert/Revert Yes
Polarity Control (black hot/white hot) Yes
Color & Monochrome Palettes (LUTs) Yes
Digital Zoom Yes
Symbology Yes
Interfacing
Primary Camera/TEC 50-pin Hirose/2-pin Molex
RS-232 Compatible Communication 57,600 & 921,600 baud
External Sync Input/Output Yes
Discrete I/O Controls Available Yes
Settable Splash Screens Yes
User Configurability via SDK & GUI Yes
Digital Video
LVDS (8- or 14-bit) Yes
CMOS (8- or 14-bit) Yes
Camera Link Optional expansion module available
Environmental
Operating Temperature Range -40°C to +71°C
Storage Temperature Range -57°C to +80°C
Operational Altitude +12 km
Humidity 5 – 95% non-condensing
Vibration 4.3g three axis
Shock 500g @ 0.8 msec
ROHS, REACH & WEEE Compliant

FLIR Tau SWIR SIC-200 Specifications

Imaging
Sensor technology Shortwave Infrared (SWIR) Camera Core
Detector Type Indium Gallium Arsenide (InGaAs)
Array Format 640 x 512
Pixel pitch 15 µm
Operability >99.5% (Industrial grade)
>99.0% (Performance grade)
>98.0% (Commercial grade)
Spectral range 0.9 – 1.7 μm
Active Area 9.6 × 7.68 mm
Quantum Efficiency >65% QE
Optical Fill Factor 100%
Noise Equivalent Irradiance (NEI) (Industrial Grade) 7.12E+11
Noise Equivalent Irradiance (NEI) (Performance Grade) 7.13E+11
Noise Equivalent Irradiance (NEI) (Commercial Grade) 7.13E+11
Full Frame Rates NTSC: 60 Hz (120 Hz in zoom mode)
PAL: 50 Hz (100 Hz in zoom mode)
Time to Image <7 sec
Electrical
Input Supply Voltage 4.9 – 5.5 VDC
Total Power Dissipation <3.2 W (22°C)
ESD Protection Built-In
Mechanical
Size 38 x 38 x 36 mm (w/o optics)
Weight <81 grams (w/o optics)
Lens Mount C-mount
Precision Mounting Holes M2 × 0.4 on 4 sides, 2 per side
Image Processing & Display Controls
NTSC/PAL (field switchable) Yes
Image Optimization Yes
Digital Detail Enhancement Yes
Invert/Revert Yes
Polarity Control (black hot/white hot) Yes
Color & Monochrome Palettes (LUTs) Yes
Digital Zoom Yes
Symbology Yes
Interfacing
Primary Camera/TEC 50-pin Hirose/2-pin Molex
RS-232 Compatible Communication 57,600 & 921,600 baud
External Sync Input/Output Yes
Discrete I/O Controls Available Yes
Settable Splash Screens Yes
User Configurability via SDK & GUI Yes
Digital Video
LVDS (8- or 14-bit) Yes
CMOS (8- or 14-bit) Yes
CameraLink Yes, optional expansion module
Environmental
Operating Temperature Range -40°C to +71°C
Storage Temperature Range -57°C to +80°C
Operational Altitude +12 km
Humidity 5 – 95% non-condensing
Vibration 4.3g three axis
Shock 500g @ 0.8 msec
ROHS, REACH & WEEE Compliant

Export Information

Tau SWIR is subject to US export regulations and may require a license prior to export. Diversion contrary to US law is prohibited. Please contact your FLIR representative for more details.

Learn More About Tau SWIR

For more information on how Tau SWIR can change your products, just give us a little info and we’ll be in touch!