Legacy Products

Camera Cores
Product Name Summary Description Status
Tau 1 Quark 336
Quark 336: 336 × 256 Quark 336 discontinued, Boson 320 replaces this product.
Tau 1 Quark
FPA / Digital Video Display Formats
Quark 640: 640 × 512
Quark 336: 336 × 256
First-gen Quark discontinued, Quark2 replaces this product.
Tau 1 Tau 1
Tau 640: 640×512 VGA-format thermal camera with a pixel size of 17 microns;
Tau 320: 324×256 QVGA-format thermal camera with a pixel size of 25 microns;
Tau 160: 160×120 format thermal camera with a pixel size of 25 microns
Tau 1.x camera core orders are no longer accepted, unless a contact for a previous version has already been signed. FLIR Tau 2.8 is the current version of FLIR Tau shipping today.
Photon 640 Photon 640 640×512 LWIR thermal imaging camera with 25-micron pixels New Photon orders may not be accepted beyond 12/31/11.
Production will be terminated 12/31/12, unless otherwise negotiated.
Photon product support will be suspended 12/31/15.
Tau 2 replaces both the Photon 640 and Photon 320.
Photon 320 Photon 320 320×256 LWIR thermal imaging camera with 38-micron pixels
MCT 1500/1300 640×512 and 320×256 MWIR Cameras Discontinued
Apache 640×512 and 320×256 MWIR Cameras Discontinued
Micron/A10/Omega Micron / A10 / Omega 160×120 LWIR Camera Discontinued, Tau 2 replaces this product.

Alpaha NIR

Alpha NIR 320×256 Indium Gallium Arsenide (InGaAs) FPA camera Discontinued, Tau SWIR replaces this product.

Merlin

Merlin Mid-format 320×256 with FPA options including InGaAs, InSb, QWIP & uncooled microbolometer Discontinued, technical support may be available depending on the nature of the question.

Phoenix

Phoenix High performance IR camera available in a large format 640×512 and a mid-format 320×256, with InGaAs, InSb, and QWIP FPA options

Tau CNV

Tau CNV Tau CNV is an ultra low light camera with novel on chip high dynamic range of over 85db
See More
Discontinued, technical support may be available depending on the nature of the question.
K-Series Laser Rangefinders
Product Name Summary Description Status

Laser Rangefinder

MLR-2K 2 kilometer laser rangefinder Not in active production. MLR5K-LX is the current production laser rangefinder for this LRF distance.

Laser Rangefinder

MLR-4K 4 kilometer laser rangefinder

Laser Rangefinder

MLR-10K 10 kilometer laser rangefinder Not in active production. MLR10K-LX replaces this product.
X-Ray ROICs
Product Name Summary Description Status

FLIR ISC9717

ISC9717 Designed for flat panel X-ray detector systems
128 channels
80 micron pitch
Discontinued. Replaced by ISC0701 and ISC1105
2-Dimensional Arrays
Product Name Summary Description Status

FLIR ISC0002

ISC0002 Optimized for InGaAs
640 x 512 pixel format
25 micron pitch
Discontinued. Replaced by ISC1202 and ISC1202

Looking for Legacy Product documentation? Click Here
Looking for Legacy Product software? Click Here
Looking for EMCCD Products? FLIR no longer offers these products because the sensors are no longer available. Visit our Products Page for a complete list of all FLIR Cores & Components products.