2-Dimensional Arrays

We offer a family of 2-dimensional arrays including the ISC9705, ISC9809, ISC9803, ISC0002, ISC0402, ISC0403 and ISC0404. These arrays make excellent imagers for InSb and InGaAs based camera products. The ISC9809, with ultra-low noise and low background sensitivity, is ideal for spectroscopy and astronomy applications. It's also compatible with ultra-violet and visible sensors.

  • Formats including 320 x 256, 384 x 288, 640 x 512,1K x 1K and 2K x 2K elements
  • Designed for use with infrared detectors including InSb, QWIP, SLS and InGaAs
  • Common electrical interfaces and features
  • Evaluation imaging electronics for FLIR ROICs available through third-parties (SE-IR Inc. - www.seir.com, Pulse Instruments - www.pulseinstruments.com, and NOW Electronics AB - www.now.se).

Other specialty ROICs offered as standard devices include the ISC0501, 1K x 1K for two-color QWIP detectors, ISC0002 CTIA large format array, and the ISC9807 for infrared imaging spectroscopy.

ISC9705

ISC9705

General purpose InSb & QWIPs
320 x 256 pixel format
30 micron pitch

ISC9809

ISC9809

Optimized for InGaAs & Low-background InSb
320 x 256 pixel format
30 micron pitch

ISC0704

ISC0704

Low Power Designed for InSb
320 x 256 pixel format
30 micron pitch

ISC0903

ISC0903

Dual Polarity 2-color
320 x 256 pixel format
30 micron pitch

ISC0208

ISC0208

European Format for InSb and QWIPs
384 x 288 pixel format
25 micron pitch

ISC9803

ISC9803

General purpose InSb & QWIPs
640 x 512 pixel format
25 micron pitch

ISC9901

ISC9901

General purpose InSb
640 x 512 pixel format
20 micron pitch

ISC0402

ISC0402

General purpose InSb & QWIPs
640 x 512 pixel format
20 micron pitch

ISC0403

ISC0403

ROIC for InSb Detectors
640 x 512 pixel format
15 micron pitch

ISC0905

ISC0905

Dual Polarity 2-color
640 x 512 pixel format
30 micron pitch

ISC1202

ISC1202

Optimized for InGaAs
640 x 512 pixel format
15 micron pitch

ISC1308

ISC1202

Dual Polarity 2-Color
HD format 1280 x 1024
12 micron pitch

ISC0904

ISC0904

General Purpose for N on P Detectors
1K x1K pixel format
18 micron pitch

ISC0404

ISC0404

ROIC for InSb Detectors
1K x 1K pixel format
18 micron pitch

ISC0802

ISC0802

General Purpose for InSb
1344 x 784 pixel format
14 micron pitch

ISC1404

ISC1202

Large Well Optimized for InSb and SLS
2K x 2K format
10 micron pitch