Miniature Laser Pointer

Laser PointerFLIR's Miniature Laser Pointer (MLP) is useful for marking objects from long distances, and is compatible with all generations of night vision goggles. The ultralow weight of the FLIR MLP enables its use in small vehicles and in handheld applications. The timing sequence has multiple patterns available for user/OEM flexibility. User-defined patterns and ramping/flashing are also allowed. Externally controlled brightness and pulsing is included.

Features

FLIR MLP NIR/SWIR Features:

  • NIR, and SWIR pointing
  • Fully programmable for stand-alone operation or flexible system integration
  • Integrated thermal control
  • Wide voltage acceptance range

CLIP NIR Features:

  • Dual mode: pointer and illuminator
  • Speckle-free illumination at 830nm
  • Standard rail mount
  • Long battery life
  • Compact design
  • Weighs less than 235 grams

Laser Pointer Specifications

Model FLIR Miniature Laser Pointer NIR/SWIR
Datasheet
CLIP-NIR
Datasheet
CLIP-SWIR
Datasheet
  Laser Pointer CLIP-NIR CLIP-SWIR
Specifications
Output Laser Power 20 to 150 mW <600mW <300mW
Power Efficiency      
Weight 5 grams <235 grams <235 grams
Beam Divergence
(illuminator mode)
2° - 5° 10°-20°
Wavelength
(pointer mode)
 830 nm (NVG), 1064 nm (SWIR),
& 1550 nm (SWIR) (Available Q2 2013)
1mrad 1mrad
Classification Class IIIB Laser Class 4 Laser Class 1 Laser

Laser Illuminator Specifications

Model  Low Power NIR
Datasheet
High Power NIR
Datasheet
VCSEL-CLI-30
Datasheet
  NIR Laser Illuminator SWIR Laser Illuminator VCSEL-CLI-30
Specifications
Output Laser Power 40-100mW 1-4W 30W
Power Efficiency 35-40% 35-40%  
Weight 1.6 grams (part weight) 20 grams (system weight) 50 grams
Beam Divergence
(illuminator mode)
2° - 5° 5° - 20° 8°-30°
Classification Class IIIB Laser Class IIIB Laser Class IIIB Laser

Laser Illuminator Specifications

Model  MLI-100
Datasheet  
MLI-400
Datasheet  
  MLI-100 MLI-400
Specifications
Output Laser Power 100mW 400mW
Power Efficiency +30% +30%
Weight 6 grams 5 grams
Beam Divergence
(illuminator mode)
Classification Class IIIB Laser Class IIIB Laser