Mini-Core HRCMini-Core HRC

The FLIR Mini-Core HRC mid-wave camera core is available in multiple configurations, making it extremely OEM-friendly. 300Z comes with continuous optical zoom; 460T comes with three lenses that are instantaneously remotely interchangeable depending on whether you need to see far, middle distance or near; if your application calls for a consistent field of view, then you can select fixed, interchangeable lenses; or, you can select a lens-less core wherein you implement your own optical path.

MWIR Family Brochure

Key Features:

  • Cooled Mercury Cadmium Telluride detector
  • 640 x 512 pixel resolution
  • Continuous optical zoom, triple FOV, fixed lens, and lens-less core configurations available
  • Optional Vilga Tracker and E-stab provide steady video captured from unsteady environments
  • Powerful image processing algorithms embedded in hardware and software
  • Easy to integrate and compatible with common power and video interfaces
  • Compact size and weight: 10.15” L x 4.22” W x 4.6” H and 5.95 lb

DRI Chart

Mini-Core HRC: 50mm

 
Man
Detect: 
 

2.2km

Recognize: 
 

0.6km

Identify: 
 

0.3km

Vehicle

Detect: 
 

5km

Recognize: 
 

1.3km

Identify: 
 

0.7km


Mini-Core HRC: 100mm

 
Man
Detect: 
 

4.1km

Recognize: 
 

1.1km

Identify: 
 

0.6km

Vehicle

Detect: 
 

8.5km

Recognize: 
 

2.5km

Identify: 
 

1.3km


Mini-Core HRC: 200mm

 
Man
Detect: 
 

7.3km

Recognize: 
 

2.1km

Identify: 
 

1.1km

Vehicle

Detect: 
 

13.9km

Recognize: 
 

4.7km

Identify: 
 

2.5km


Mini-Core HRC: 300mm

 
Man
Detect: 
 

9.7km

Recognize: 
 

2.9km

Identify: 
 

1.55km

Vehicle

Detect: 
 

16.6km

Recognize: 
 

6.4km

Identify: 
 

3.5km


Mini-Core HRC: 460mm

 
Man
Detect: 
 

12.6km

Recognize: 
 

4.5km

Identify: 
 

2.4km

Vehicle

Detect: 
 

19.3km

Recognize: 
 

9km

Identify: 
 

5.3km


Mini-Core HRC: 600mm

 
Man
Detect: 
 

14.7km

Recognize: 
 

6km

Identify: 
 

3.4km

Vehicle

Detect: 
 

19.6km

Recognize: 
 

10.4km

Identify: 
 

6.4km