µCore-275Z

FLIR µCore-275Z

The FLIR µCore-275Z mid-wave camera core provides OEMs with an extremely compact, turnkey cooled core solution. Operating in the 3-5 micron waveband, µCore-275Z is lightweight and easy to integrate into small products such as airborne gimbals.

MWIR Family Brochure

 

Key Features:

  • Cooled Mercury Cadmium Telluride detector
  • Continuous optical zoom lens option eliminates the need for multiple lenses
  • 640 x 512 pixel resolution
  • Powerful image processing algorithms embedded in hardware and software
  • Easy to integrate and compatible with common power and video interfaces
  • Compact size and weight: 8.48” L x 3.99” W x 3.76” H and 3.53 lb

DRI Chart

µCore-275Z

 
Man
Detect: 
 

9.2km

Recognize: 
 

2.9km

Identify: 
 

1.2km

Vehicle

Detect: 
 

15.5km

Recognize: 
 

6km

Identify: 
 

3.3km


µCore-275Z: 1.5x Extender

 
Man
Detect: 
 

11.6km

Recognize: 
 

3.8km

Identify: 
 

2km

Vehicle

Detect: 
 

17.9km

Recognize: 
 

8km

Identify: 
 

4.7km