High Performance Laser Rangefinders

Mini Laser RangefinderFLIR’s OEM laser rangefinders are designed to minimize Size, Weight and Power (SWaP). Following FLIR’s Commercially Developed/ Military Qualified (CDMQ) model, the LX rangefinder series is designed to be suitable for commercial and military applications alike. The LX series of rangefinders are ideal for dynamic environments, such as ranging from moving platforms and/or ranging moving targets. Integration into larger assemblies such as handheld systems, gimbals, masts, or UAVs is simplified with its small size and ample mounting features.

FLIR also offers custom design services and volume manufacturing to meet specific application and program requirements. FLIR is a merchant supplier and also offers additional products such as VCSEL laser based illuminators, pointers, target markers and designators, laser spot trackers, and SWIR imaging products.

Features & Benefits

Features Benefits
Single shot ranging Get precise range measurements from moving targets
1 Hz continuous ranging Precise, real-time measurements
Designed for SWaP Delivers increased range performance over competitive units

Specifications

Model  MLR100
Datasheet
MLR5K-LX
Datasheet
MLR10K-LX
Datasheet
  MLR100 MLR5K-LX MLR10K_LX
Specifications
Effective Range 10 cm to 100 meters 50 to 5000+ meters 50 to 16000+ meters
Laser Wavelength 905 nm 1535 nm 1535 nm
System Weight 22 grams ≤ 115 g ≤ 115 g
Dimensions 32 x 32 x 41 mm 85 x 30 x 50 mm 85 x 30 x 50 mm
Laser Classification Class 1≤10 Hz Class 1 Class 1