FLIR P-Series Infrared Cameras


A FLIR P-Series camera is the perfect instrument for users who know the advantages that infrared has to offer, and who rely on an infrared camera at work. Whether you are an infrared consultant or a PDM professional in the utilities - or manufacturing industry, the FLIR P-Series infrared cameras will help you trace anomalies invisible to the human eye.

 

640x480 

640x480 pixel resolution
The P-Series have a high resolution pixel detector of 640x480 pixels that allows more accuracy and shows more details at a longer distance.

 

2% accuracy

High sensitivity (P660/P640)
< 30 mK thermal sensitivity captures the finest image details and temperature difference information.

 

Image Quality 

High quality visual camera
An integrated 3.2 megapixel visual camera for generating crisp visual images in all conditions.

 

Contrast Optimizer

Contrast Optimizer (P660)
Automatic optimization of brightness and contrast adjustments to make it easier to make thermal analyzes of detailed objects.

 

Panorama

Panorama support
Take images in a sequence and automatically combine them to one large image using the FLIR Reporter & FLIR BuildIR software.


GPS

Built-in GPS (P660)
GPS allows to georeference infrared images to determine their geographic location. 

 

Laser locator

Laser Pointer
Helps you associate the hot or cold spot in the IR image with the real physical target in the field. 

 

Meterlink.png

MeterLink™
FLIR MeterLink technology simplifies the work in electrical or building inspections by making it possible to transfer, via Bluetooth®, the data acquired by an Extech clampmeter or multi function moisture meter and psychrometer into the infrared camera. The MeterLink technology saves time and eliminates the risk of erroneous records or notes.

 

interchange lens.png

Flexible interfaces
Easy access to composite video connection, USB, FireWire (P640 & P660), and a direct connection to charge the battery inside the camera.

 

MPEG4

MPEG-4 video (P640/660)
Create visual and infrared non radiometric MPEG-4 video files.

 

thermal fusion

FLIR Thermal Fusion
Merges visual and infrared images to offer better analysis.

 

PiP

Picture-in-picture
Create an infrared overlay on your visual image. Moveable and resizable.

 

radiometric JPEG Radiometric JPEG

FLIR uses a non proprietary radiometric JPEG image format that allows for post processing and report writing with Microsoft Word® based FLIR software.

 

Text/Voice Annotations

Text and voice annotations
Text comments can be uploaded to the camera through a wireless IrDa interface. A headset can be connected to make voice annotations.

 

Focus

Automatic- and Manual focus, Digital zoom
Focus possibilities include; single shot auto focus, continuous auto focus, laser spot based (660-models) or manual focus. 

  

viewfinder

Tiltable viewfinder
The high-resolution viewfinder is tiltable and can be adapted to the individual user. It is ideal for outdoor use or when the LCD screen is not used.

 

LCD Screen

Large LCD screen
Super size 5.6" foldable high-quality LCD screen allows you to see the smallest details and temperature differences.

  

multi-angle handle

Multi-angle handle with integrated direct access buttons
A turnable control grip allows you to use the camera in the most comfortable position. The buttons and joystick to control the camera are integrated in this handle and always stay right underneath your fingertips. 

 

direct access

Programmable direct access buttons
For increased flexibility the operator can program buttons located on the top of the camera for direct access to favourite functions.

 

wifi  Wifi
Transfer images wirelessly to a smart phone (iPhone) or tablet PC (iPad). Connect directly to the device or via a local network.

 


FLIR P-Series camera model comparison

 

 FLIR P620
FLIR P640 FLIR P660
<40 mK sensitivity, accuracy +/- 2%
<30 mK sensitivity, accuracy +/- 2%
<30 mK sensitivity, accuracy +/- 1%
Standard 24° lens
Wide choice of optics Wide choice of optics
2x digital zoom
8x digital zoom
8x digital zoom
Standard measurement functions
Extended measurement functions
Extended measurement functions
Laser Pointer
Laser Pointer
Advanced Laser Pointer
 USB connection USB and Firewire connection USB and Firewire connection
3 spotmeters / 3 boxes or circles 10 spotmeters / 5 boxes or circles 10 spotmeters / 5 boxes or circles
  Line profile Line profile
  Set temperature alarms
Set temperature alarms
  USB and Firewire connection
USB and Firewire connection
  Radiometric and non-radiometric video recording Radiometric and non-radiometric video recording
   Sequence recording in camera
 Sequence recording in camera
     Built-in GPS
     Contrast Optimizer