FLIR SC2500
Near IR Camera with Extended Wavelength from 0.9 µm to 1.7 µm
The FLIR SC2500 provides extraordinary sensitivity in the shortwave region of the infrared spectrum. It's unique embedded filter holder makes this camera a highly versatile instrument for a wide range of applications.
Typical applications are laser beam profiling, drug concentration evaluation, seeing through blood and paint, performing spectral data collection of chemicals, food inspections, furnace temperature measurements, …
|
|
Choice of detector
Equipped with a InGaAs (Indium Gallium Arsenide) detector, the SC2500 operates in the 0.9 to 1.7 micrometer waveband (optional 0.4 - 1.7µm). |
|
|
High sensitivity
The SC2500 series offers an extremely high sensitivity and a low noise operation. |
|
|
Ultra high frame rate with windowing
The SC2500 produces crisp images at a full frame rate of 340 Hz, 15 kHz with windowing. This allows capturing 14-bit data at high speed |
| |
Accurate non-temperature measurement
The FLIR SC2500 provides accurate non-contact temperature measurements. The camera is able to be calibrated for temperatures up to 3.000˚C. |
|
|
Spectral tuning capabilities
The SC2500 features a removable one inch filter. This allows selecting spectral sub-bands to adapt the system’s response to the specific application. |
|
|
Easy integration in other instruments
The fully removable C-Mount interface makes the camera easy to be integrated into complex optical instruments such as interferometers or spectrometers. |