ThermaCAM Researcher
Powerful, real-time digital storage and analysis software
Researcher 2.10 Pro – 30 day trial version, download
Infrared cameras are successfully used in R&D applications to speed up and verify the design process, as well as enabling fast, non-invasive and precise detection of deficiencies. With ThermaCAM Researcher the benefits and use of an infrared camera can be further extended and allow more in depth analyses to be made.
ThermaCAM Researcher Professional is a robust real-time digital storage, measurement, and analysis software. Extremely versatile, Researcher digitally stores and retrieves static and real-time infrared images, live IR digital video sequences, dynamic high-speed events and data directly from the FLIR IR camera allowing in-depth and precise analysis of thermal events.
Powerful Temperature Analysis
Built-in measurement functions provide fast and extensive temperature analysis including: isotherms, spot measurements, line and area measurements, and custom formulas – add up to 100 individual measurement tools to a single IR image. Create line profiles and histogram charts for more in-depth analysis of area and line tools. Object parameters such as emissivity, distance, reflected temperature, etc., can be modified, even after an image or sequence has been stored to disk. All measurement tools allow independent emissivity and distance settings.
Features and benefits
Powerful temperature analysis
Static image, high-speed IR video and data analysis
Easy data export- automatically convert IR images to avi, bmp, or MATLAB® formats
Image subtraction
Automatic temperature vs. time plotting
Fully control IR camera from a PC
Connect multiple cameras via FireWire interface
Support for FLIR SC660/SC620 windowing and 120 Hz (ThermaCAM Researcher 2.10)
Variable image reply rate
Custom formulas
OLE-2 automation
Windows 95, 98, ME, NT, 2000, XP and 7 compatible
Compatible with a wide variety of IR cameras (Three versions: FLIR Researcher 2.8/FLIR Researcher 2.9/FLIR Researcher 2.10)
|
|
|
| Histogram chart shows relative distribution of temperature within a user-defined area. |
Temperature vs. time data analyzed using the Plot module. | ThermaCAM Researcher measurement tools allow extensive thermal analysis. |