FLIR B-Series Infrared Cameras

 

The choice of the professional thermographer

 

The FLIR B-Series of portable thermal imaging cameras takes ergonomics, weight and ease-of-use to a new level. Usability is key: our engineers have translated user feedback on comfort and clarity into a series of comprehensive and innovative features. Furthermore, the FLIR B-Series has been specifically developed for building environments.
It contains features like dewpoint and insulation alarms that will make the life of any building thermographer a lot easier.

 

320x240 kopie.png 

Up to 320 x 240 pixel resolution
The B-Series thermal image resolution ranges from 240 x 180 pixels to 320 x 240 pixels.

 

<45 mK

Camera sensitivity
The thermal sensitivity in the FLIR B-Series ranges from 70 mK to < 50 mK.

 

Image Quality

High quality visual camera
All models in the FLIR B-Series have an integrated 3.1 Mpixel digital camera. This makes observing and inspecting faster and easier.

 

Panorama
Panorama support

Take images in a sequence and automatically combine them to one large image using the FLIR Software. The images can be shot in vertical or horizontal direction or in a combination of the two.    

 

High Sensitivity

Measurement range
Temperature measurement range -20°C to +350°C

 

interchangeable lenses 

Interchangeable infrared lenses
The B-Series features a standard 25° lens and optional 6°, 15°, 45° and 90° lenses.


interchange lens.png

Flexible interfaces
The B-Series is equipped with standard video, USB outputs as well as a removable SD card.

 

MPEG4

MPEG-4 video
Create visual and infrared non radiometric MPEG-4 video files.

 

VIDEO STREAMING
Radiometric IR video streaming
16 bit radiometric IR video can be streamed to a PC (via USB) running the FLIR QuickPlot or FLIR ResearchIR software.

 

PiP

Picture-in-Picture
Create an infrared overlay on your visual image. Scalable, moveable and resizable depending on model. 

 

Text/Voice Annotations

Text and voice annotations
Text comments can be made from a pre-defined list or using the touch screen. A headset can be connected to make voice annotations.

 

Sketch annotations

Sketch annotations
Use the touch screen as pen and paper to add sketch annotations.

 

radiometric JPEG

Image storage
FLIR uses a non proprietary radiometric JPEG image format that allows for post processing and report writing with Microsoft Word® based FLIR software.

 

touchscreen.png Touch screen

3.5" LCD touch screen plus stylus brings interactivity and user comfort to a new level.


measurement modes

Measurement Modes
Measurement spots, area with auto hot/cold spot indication, isotherms, ΔT calculation (depending on model).

 

Meterlink.png

MeterLink™
FLIR MeterLink technology simplifies the work in electrical or building inspections by making it possible to transfer, via Bluetooth®, the data acquired by an Extech clampmeter or multi function moisture meter and psychrometer into the infrared camera. The MeterLink technology saves time and eliminates the risk of erroneous records or notes.

 

wifi

 

WiFi

Transfer images wirelessly to a smart phone (iPhone) or tablet PC (iPad). Connect directly to the device or via a local network

 

copy USB.png

Copy to USB
Transfer on board images or reports directly from the thermal imaging camera to a USB stick.

 

Alarm

Humidity Alarm/Insulation Alarm
The Relative Humidity Alarm alerts you to the areas where there is a risk of condensation. An Insulation Alarm shows the insulation performance of the building structure. By inputting relevant values into the camera the areas that fail to fulfill requirements will appear as colored.

 


FLIR B250
FLIR B335
Thermal image quality:
240x180 pixels
Thermal image quality:
320x240 pixels
70 mK NETD < 50 mK NETD
2x digital zoom
4x digital zoom
Picture-in-Picture (scalable)
Picture-in-Picture (resizable/moveable)
Panorama support  
Image marker
4 Image markers
   Delta T
  Instant reports