FLIR E-Series



320x240 kopie.png

Up to 320 x 240 pixels resolution
The FLIR E-Series infrared image resolution ranges from 160x120 pixels to 320x240 pixels depending on camera model. Every additional pixel means more valuable temperature information to isolate problem areas.

 

lightweight

 

Compact and lightweight
FLIR E-Series models weigh only 825g (battery included).

 

2m drop.png

Extremely rugged
FLIR E-Series thermal imaging cameras withstand a 2 meter drop. They are IP54 rated.

 

visual camera

High quality visual camera
Visible light camera makes observing and inspecting faster and easier.


image gallery

Thumbnail image gallery
An easy-to-access thumbnail image gallery helps you to quickly review and find your thermal images.

 

accuracy kopie.png

± 2% accuracy
High accuracy of ± 2% or ± 2 °C of reading.

 

lcd screen
 

LCD touch screen
Large 3.5" LCD color touch screen.

 

illuminator lights
 

Built-in LED light
The built-in LED lamp ensures quality visual images regardless of job site lighting levels.


battery kopie.png
 

Long life battery
With a 4 hour battery life its easy-to-replace Lithium Ion batteries will keep up with your demanding schedule.

 

laser pointer

Laser Pointer
A conveniently located button activates the laser pointer that will help you associate the hot or cold spot in the thermal image with the real physical target in the field.

 

PIP

Picture-in-Picture (PiP)
With the PiP-function it is easy to locate areas of interest.

 

thermafusion

Thermal Fusion*
Merges visual and thermal images to offer better analysis.

 

instant report

Instant reports*
Create instant reports directly in camera. Easy to copy reports to USB.

 

annotations_textvoicesket kopie.png

Text and voice annotations*
Text comments can be made from a pre-defined list or by using the touch screen. A headset can be connected to make voice annotations.

 

lenses

Interchangeable lenses
In order to adapt the FLIR E-Series to every situation both wide angle and tele-lenses are available.


wifi

WiFi
Connect to smartphone or tablet via Wi-Fi, using the FLIR Tools mobile app (Apple iOS and Android) for processing and sharing results as well as for remote control.


   
  * Features dependant on camera model, please check technical specifications for more details.

 

FLIR E-Series camera model comparison

 

FLIR E30 FLIR E40  FLIR E50   FLIR E60
Thermal image quality: 160x120 pixels Thermal image quality: 160x120 pixels Thermal image quality: 240x180 pixels Thermal image quality: 320x240 pixels
Thermal sensitivity: <0.1°C Thermal sensitivity: <0.07°C Thermal sensitivity: <0.05°C Thermal sensitivity: <0.05°C
Temperature range: -20°C to +350°C Temperature range: -20°C to +650°C Temperature range: -20°C to +650°C Temperature range: -20°C to +650°C
Spotmeter: 1 Spotmeter: 3 Spotmeter: 3 Spotmeter: 3
1 box with min./max./average 3 boxes with min./max./average 3 boxes with min./max./average 3 boxes with min./max./average
Built-in 2 Mpixels camera Built-in 3.1 Mpixels camera Built-in 3.1 Mpixels camera Built-in 3.1 Mpixels camera
  Delta temperature measurement Delta temperature measurement Delta temperature measurement
  Voice / text annotations Voice / text annotations Voice / text annotations
  MeterLink™ MeterLink™ MeterLink™
  Bluetooth® / WiFi Bluetooth® / WiFi Bluetooth® / WiFi
  1-2x continuous digital zoom 1-4x continuous digital zoom 1-4x continuous digital zoom
  PiP IR area on visual image PiP Scalable IR area on visual image PiP Scalable IR area on visual image
  Non-radiometric IR-video recording Non-radiometric IR-video recording Non-radiometric IR-video recording
  Non-radiometric IR-video streaming Non-radiometric IR-video streaming Non-radiometric IR-video streaming
 
Thermal Fusion Thermal Fusion
   
Instant report