FLIR i3 / i5 / i7





FLIR i3 / i5 / i7 is the smallest, lightest and most affordable thermal imaging camera on the market. It is incredibly easy to use and requires no former experience. It really is a matter of "point-shoot-detect" to obtain high-quality thermal images that will immediately give you the thermal information you need.


ease-of-use  

Outstanding ease-of-use

The camera is extremely easy to understand and operate, designed for entry-level users. The camera is intuitive and comes with a full manual.

 

automatic 

Fully automatic
Produces instant, point-and-shoot JPEG thermal imagery that carries all required temperature data and can be stored internally or externally, sent and analyzed.

 

focus free

Focus free
The fixed focus free lens makes using the FLIR i5/i7 a snap.

 

lightweight

Compact and lightweight
FLIR i3/i5/i7 weighs only 365 g, and is easy to store in a belt pouch.

 

2m drop.png  Extremely rugged

FLIR i-Series thermal imaging cameras withstand a 2 meter drop. They are watersplash proof and IP43 rated.

 

SD card.png

SD card storage
Stores images with unique ID in radiometric JPEG format, containing all temperature data on a standard miniSD card. USB file transfer to PC.

 

software.png

Reporting and analysis software included
FLIR Tools software is included and the camera is also compatible with the more powerful FLIR Reporter.

 

Accuracy

Outstanding measurement/accuracy
High accuracy of ±2°C or ±2% produces sensitive thermal images for general purpose maintenance analysis. Measures temperatures up to +250°C and detects temperature differences as small as 0.10°C.

 

measurement modes

Measurement functions
Spotmeter, box with max./min. temperatures, isotherm above/below (depending on model).

 

 

FLIR i3 / i5 / i7 camera model comparison

 

 FLIR i3 FLIR i5 FLIR i7
Thermal image quality:
60x60 pixels
Thermal image quality:
100x100 pixels
Thermal image quality:
140x140 pixels
Field of View:
12.5°(H) x 12.5°(V)
Field of View:
21°(H) x 21°(V)
Field of View:
29°(H) x 29°(V)
Center spot
Center spot
Spotmeter, area with max./min. temperature, isotherm above/below
Thermal sensitivity: 0.15°C
Thermal sensitivity: 0.10°C Thermal sensitivity: 0.10°C