FLIR SC660


Highest sensitivity and most advanced feature set available on portable cameras. Supplies a combination of infrared and visible spectrum images of superior quality and temperature measurement accuracy – plus contrast optimizer, laser pointer, voice annotation and a host of other advanced features.

 

640x480 

640x480 pixel resolution
The FLIR SC660 has a high resolution pixel detector of 640 x 480 pixels for more accuracy and higher resolution.

 

2% accuracy

High sensitivity
< 30 mK thermal sensitivity captures the finest image details and temperature difference information.

 

Image Quality 

High quality visual camera
An integrated 3.2 megapixel visual camera for generating crisp visual images in all conditions.

 

Contrast Optimizer

Contrast Optimizer
Automatic optimization of brightness and contrast adjustments to make it easier to make thermal analyzes of detailed objects.

 

VIDEO STREAMING 

Multifunction Video Capture
The 5.6” widescreen LCD allows on-camera viewing of images. Its FireWire interface can transfer 14-bit radiometric or RAW data directly into a PC for real-time analysis of captured images and for FLIR SC660/SC640 also RAW data. Furthermore, radiometric sequences can be stored on high capacity SD-cards. MPEG-4 non-radiometric video sequences can also be streamed to a PC via USB, FireWire or WLAN (optional).


GPS

Built-in GPS
GPS allows to georeference infrared images to determine their geographic location. 

 

Laser locator

Laser Pointer
Helps you associate the hot or cold spot in the IR image with the real physical target in the field. 

 

interchange lens.png

Flexible interfaces
Easy access to composite video connection, USB, FireWire, IrDA, and a direct connection to charge the battery inside the camera.

 

thermal fusion

FLIR Thermal Fusion
Merges visual and thermal images to offer better analysis.

 

PiP

Picture-in-picture
Create an infrared overlay on your visual image. Moveable and resizable.

 

radiometric JPEG Radiometric JPEG
FLIR uses a non proprietary radiometric JPEG image format that allows for post processing and report writing with Microsoft Word® based FLIR software.

 

Thumbnail gallery 
Thumbnail image gallery
An easy-to-access thumbnail image gallery helps you to quickly review and find your infrared images.

 

Text/Voice Annotations

Text and voice annotations
Text comments can be uploaded to the camera through a wireless IrDA interface. A headset can be connected to make voice annotations.

 

Focus

Automatic- and Manual focus, Digital zoom
Focus possibilities include; single shot auto focus, continuous auto focus, laser based (660-models) or manual focus. Digital zoom 1-8x continous.

  

LCD Screen

Large LCD screen
Super size 5.6” foldable high-quality LCD screen allows you to see the smallest details and temperature differences.

  

multi-angle handle

Multi-angle handle with integrated direct access buttons
A turnable control grip allows you to use the camera in the most comfortable position. The buttons and joystick to control the camera are integrated in this handle and always stay right underneath your fingertips. 

 

direct access

Programmable direct access buttons
For increased flexibility the operator can program buttons located on the top of the camera for direct access to favourite functions.

 

wifi Wifi

Connect to iPhone or iPad via Wi-Fi to use the FLIRViewer App for processing and sharing results