FLIR A305 sc - A325 sc and FLIR A645 sc - A655 sc
The FLIR A305 sc - A325 sc and FLIR A645 sc - A655sc infrared cameras are designed to keep the thermal efficiency of your development project under constant control. It prevents design faults in the making, ensures quality and cuts time-to-market.
640x480 pixel resolution
|
|
High speed infrared windowing
|
|
Conditional start/stop
|
|
High sensitivity < 50 mK
|
|
Compact & lightweight design |
|
GigE Vision™ standard compatibility
|
|
GenICam™ protocol support
|
|
Built-in Gigabit Ethernet connection
|
FLIR SC-Series camera model comparison
| FLIR A305 sc |
FLIR A325 sc |
FLIR A645 sc |
FLIR A655 sc |
|
| Image size | 320 x 240 pixels |
320 x 240 pixels | 640 x 480 pixels | 640 x 480 pixels |
| Image frequency | 9 Hz | 60 Hz | 25 Hz | 50 Hz Windowing option: 100/200 Hz |
| Temperature range | –20 °C to +350 °C in 2 ranges (+1200°C optionally) |
–20 °C to +350 °C in 2 ranges (+1200°C optionally) |
–20 °C to +650°C in 2 ranges (+2000°C optionally) |
–20 °C to +650°C in 2 ranges (+2000°C optionally) |
| Ethernet image streaming | 16-bit 320 × 240 pixels at 9 Hz | 16-bit 320 × 240 pixels at 60 Hz | 16-bit 640 × 480 pixels at 25 Hz | 16-bit 640 × 480 pixels at 50 Hz Up to 200Hz by windowing |
| USB | N/A | N/A | Control and image | Control and image |
| USB communication | N/A | N/A | TCP/IP socket-based FLIR proprietary and GenICam | TCP/IP socket-based FLIR proprietary and GenICam |
| USB image streaming | N/A |
N/A | 16-bit 640 × 480 pixels at 25 Hz | 16-bit 640 × 480 pixels at 25 Hz Up to 100Hz by windowing |