FLIR T640bx / FLIR T620bx

 


The FLIR T640bx / T620bx combine the ergonomics and flexibility of the FLIR T-Series with the extremely high image quality of the P-Series. The FLIR T640bx / FLIR T620bx offer a crisp thermal image of 640 x 480 pixels on which the smallest of details can be seen. An intuitive user interface supported by state-of-the-art touch-screen technology make the FLIR T640bx /FLIR T620bx extremely easy to use.



640x480 

640x480 pixel resolution
The high definition 640x480 pixels detector generates crisp and clear detailed images that are easy to interpret, resulting in reliable inspections with higher accuracy.

 

sensiti.png

 

High sensitivity
The T640bx allows you to see temperature differences as small as 0.04°C.

  

multi-angle handle  

Tiltable IR unit
The tiltable IR unit gives you great flexibility and allows you to work faster and in a comfortable position during your inspections.

 

LCD Screen 

Large bright 4.3 inch LCD screen
The high quality LCD screen presents sharp and bright images also in outdoor environments.


viewfinder 

Viewfinder (FLIR T640bx)
The high-resolution viewfinder is ideal for outdoor use or when the LCD screen is not used.

 

Image Quality 

High quality visual camera
An integrated 5 megapixel visual camera generates crisp visual images in all conditions. 

 

Focus  

Automatic- and manual focus
The FLIR T640bx/FLIR T620bx have a manual focus on the lens as well as a quick one shot autofocus.

 

Laser locator  

Laser Pointer
The position of the laser pointer is highlighted on the IR-image, which helps you associate the hot spot in the image with the physical target.

  

Flexible interfaces   Flexible interfaces

Easy access to Digital Video Interface, USB for connecting external devices, USB2 for PC communication and a direct connection to charge the battery inside the camera.

 

MPEG4 

MPEG-4 video
Create visual and infrared non radiometric MPEG-4 video files.

 

thermal fusion 

FLIR Thermal Fusion

Merges visual and thermal images for better analysis.

 

PiP 

Picture-in-picture
Create an infrared overlay on your visual image.Adapts automatically to different lenses with different field of view. Moveable and resizable.

 

touchscreen.png 

Touch screen
The LCD touch screen brings interactivity and user comfort to  a new level. In combination with the large backlit buttons and joystick control the T640bx/T620bx is very easy to use.

 

Sketch annotations 

Sketch annotations
Include a sketch with the IR image of the inspected object, just draw it on the touch screen.

 

Text/Voice Annotations 

Text and voice annotations
Text comments can be selected form a list. A Bluetooth headset can be connected to make voice annotations.

 

dig zoom.png 

Digital zoom
The FLIR T640bx is equipped with a 1-8x continuous digital zoom and the T620bx with a 1-4x zoom.

 

Meterlink.png

 

 

MeterLink™
FLIR MeterLink technology simplifies the work in electrical or building inspections by making it possible to transfer, via Bluetooth®, the data acquired by an Extech clampmeter or multifunction moisture meter into the thermal imaging camera. The MeterLink technology saves time and eliminates the risk of erroneous records or notes.

 

dew point

 

Humidity Alarm/Insulation Alarm
The Relative Humidity Alarm alerts you to the areas where there is a risk of condensation. An Insulation Alarm shows the insulation performance of the building structure. By inputting relevant values into the camera the areas that fail to fulfill requirements will appear as colored.

 

wifi  Wifi
Transfer images wirelessly to a smart phone or tablet PC. Connect directly to the device or via a local network.
   
  New Features
MSX

Multi Spectral Dynamic Imaging (MSX)
The innovative MSX feature produces an image more rich in every detail than ever before.

 

Imagesketch

Image sketch
Indicate problem areas directly on the thermal image.

 

Continuous autofocus

Continuous auto-focus
Continuous automatic focus on the object that you are inspecting.

 

GPS
Built-in GPS
GPS allows to georeference thermal images to determine their geographic location.

 

compass  Compass
The direction in which the camera is looking is automatically added to every image.

 

FLIR T600bx-Series Model Comparison

 

FLIR T620bx   FLIR T640bx
Thermal image quality: 640x480 pixels Thermal image quality: 640x480 pixels
Thermal sensitivity: <40 mk @ +30ºC Thermal sensitivity: <35 mk @ +30ºC
Temperature range: -40°C up to +650ºC Temperature range: -40°C up to +650ºC
1-4x continuous, digital zoom 1-8x continuous, digital zoom
GPS GPS
Instant Report Instant Report
  MSX
  Image sketch on IR and visual
  Continuous auto-focus
  Viewfinder
  Live line profile
  Measurement presets