FLIR T250 / FLIR T335

 

The FLIR T-Series of portable thermal imaging cameras takes ergonomics, weight and ease-of-use to a new level. Usability is key: our engineers have translated user feedback on comfort and clarity into a series of comprehensive and innovative features. Furthermore, the FLIR T-Series has been specifically developed for industrial environments.

 

320x240

Up to 320 x 240 pixel resolution
The T-Series thermal image resolution ranges from 240 x 180 pixels to 320 x 240 pixels

 

<45 mK

Camera sensitivity
The thermal sensitivity in the FLIR T-Series ranges from 80 mK to < 50 mK

 

Image Quality

High quality visual camera
All models in the FLIR T-Series have an integrated 3.1 Mpixel digital camera. This makes observing and inspecting faster and easier .

 

High Sensitivity

Measurement range
Depending on the model the T-series can measure temperature between -20°C to +1200°C.

 

interchangeable lenses 

Interchangeable infrared lenses
The T-Series features a standard 25° lens and optional 6°, 15°, 45° and 90° lenses.


interchange lens.png

Flexible interfaces
The T-Series is equipped with standard video, USB outputs as well as a removable SD card.

 

MPEG4

MPEG-4 video
Create visual and infrared non radiometric MPEG-4 video files.

 

PiP

Picture-in-Picture
Create an infrared overlay on your visual image. Scalable, moveable

 

Text/Voice Annotations

Text and voice annotations
Text comments can be made from a pre-defined list or using the touch screen. A headset can be connected to make voice annotations.

 

Sketch annotations

Sketch annotations
Use the touch screen as pen and paper to add sketch annotations.

 

touchscreen.png Touch screen

3.5” LCD touch screen plus stylus brings interactivity and user comfort to a new level.


measurement modes

Measurement Modes
Measurement spots, area with auto hot/cold spot indication, isotherms, ΔT calculation (depending on model).

 

Meterlink.png

MeterLink™
FLIR MeterLink technology simplifies the work in electrical or building inspections by making it possible to transfer, via Bluetooth®, the data acquired by an Extech clampmeter or multi function moisture meter and psychrometer into the infrared camera. The MeterLink technology saves time and eliminates the risk of erroneous records or notes.

 

copy USB.png

Copy to USB
Transfer on board images or reports directly from the thermal imaging camera to a USB stick.

 

wifi Wifi
Transfer images wirelessly to a smart phone (iPhone) or tablet PC (iPad). Connect directly to the device or via a local network.


FLIR T250
 FLIR T335
Thermal image quality: 240x180 pixels Thermal image quality: 320x240 pixels
Temperature range: -20°C to +350°C Temperature range: -20°C to +650°C
80 mK NETD < 50 mK NETD
2x digital zoom
4x digital zoom
Picture-in-Picture (scalable)
Picture-in-Picture (resizable/moveable)
Image marker
4 Image markers
  Instant reports