FLIR F-Series

 

F-Series thermal security cameras let you see intruders and other threats to your facility clearly in total darkness and in bad weather. Fully enabled for control and operation over digital and analog networks, F-Series thermal imaging cameras are available in 160 × 120, 320 × 240, and high-resolution 640 × 480 formats, providing up to sixteen times the image clarity and longer threat detection range performance than lower resolution cameras.


640x480 kopie.png

The user can choose for a version equipped with an uncooled Vanadium Oxide (VOx) microbolometer producing crisp images of 640 x 480 pixels. Users that do not need this image quality can choose for a 320 x 240 pixels version. Models with a 160 x 120 pixels detector are also available.

 

More pixels allow the user to see more detail and to detect more and smaller objects. Advanced internal camera software delivers a crisp image without the need for user adjustments. It provides high quality thermal imaging in any night- or daytime environmental conditions.


DDE  The F-Series provide high contrast imagery optimized to get the most out of video analytics software. Digital Detail Enhancement ensures clear, properly contrasted thermal images in all weather conditions.

Range perf 4  Equipped with a 100 mm lens, the F-606 is designed for mid-range security and surveillance applications. The F-606 has a 6° field of view. With the F-606 you will be able to detect a man-sized target at a distance of over 2.4 km.

ease of use  Equipped with an 'athermal lens', all F-Series are able to maintain focus no matter what the environmental temperature is. There is no need for user adjustments.

IP66  The F-Series are extremely rugged systems. Their vital core is well protected, meeting IP66 requirements, against dust and water ingress.

Maintenance  The absence of a motorized focus mechanism prevents mechanical break downs. The F-Series do not need any maintenance whatsoever. This guarantees an extremely low total cost of ownership.

camera cassettes  Exchangeable camera cassettes allow for quick upgrade or repair of sensors and optics. There is no need to send your camera back to the factory if you want to upgrade to better image quality or more range performance. This can easily be done in the field.

IP control  The F-Series can be integrated in any existing TCP/IP network and controlled over a PC. No additional cables are required. Using this configuration, you can monitor all activity over the network, even when you are thousands of kilometers away.

serial control  Simply connect the F-Series over RS-232, RS-422 or RS-485 to a remote control panel. Pelco D or Bosch commands are used for common functions. A video cable can be connected to any existing multi-function display that accepts composite video.

video streaming  Multiple channels of streaming digital video are available in H.264, MPEG-4, or M-JPEG formats. Simultaneous digital and composite video output is possible.

sensors manager  Each F-Series camera comes with a single sensor copy of FLIR Sensors Manager. This intuitive software allows users to manage and control an F-Series camera in a TCP/IP network.