| |
| Imaging Performance |
| IR resolution |
160 × 120 pixels |
160 × 120 pixels |
240 × 180 pixels |
320 × 240 pixels |
| Spatial resolution |
2.72 mrad |
2.72 mrad |
1.82 mrad |
1.36 mrad |
| Thermal sensitivity |
< 0.1 °C |
< 0.07 °C |
< 0.05 °C |
< 0.05 °C |
| Zoom |
N/A |
1-2x continuous digital zoom, incl. panning |
1-4x continuous digital zoom, incl. panning |
1-4x continuous digital zoom, incl. panning |
| |
|
|
|
|
| Image presentation |
| Picture in Picture |
N/A |
IR area on visual image |
Scalable IR area on visual image |
Scalable IR area on visual image |
| Thermal Fusion |
N/A |
N/A |
Yes |
Yes |
| Image modes |
IR image, visual image, thumbnail gallery |
IR image, visual image, thumbnail gallery |
IR image, visual image, thermal fusion, picture-in-picture, thumbnail gallery |
IR image, visual image, thermal fusion, picture-in-picture, thumbnail gallery |
| |
|
|
|
|
| Measurement |
| Object temperature range |
–20°C to +120 ºC / 0°C to +350 ºC |
–20°C to +120 ºC / 0°C to +650 ºC |
–20°C to +120 ºC / 0°C to +650 ºC |
–20°C to +120 ºC / 0°C to +650 ºC |
| |
| Measurement analysis |
| Spotmeter |
1 |
3 |
3 |
3 |
| Area |
1 box with min./max./average |
3 boxes with min./max./average |
3 boxes with min./max./average |
3 boxes with min./max./average |
| Difference temperature |
N/A |
Delta temperature between measurement functions or reference temperature |
Delta temperature between measurement functions or reference temperature |
Delta temperature between measurement functions or reference temperature |
| |
| Reporting |
| Instant report |
N/A |
N/A |
N/A |
Yes |
| |
| Digital camera |
| Built-in digital camera |
2 Mpixels, and one LED light |
3.1 Mpixels, and one LED light |
3.1 Mpixels, and one LED light |
3.1 Mpixels, and one LED light |
| |
|
|
|
|
| Image annotations |
| Voice |
N/A |
60 seconds via Bluetooth® |
60 seconds via Bluetooth® |
60 seconds via Bluetooth® |
| Text |
N/A |
Text from predefined list or soft keyboard on touch screen |
Text from predefined list or soft keyboard on touch screen |
Text from predefined list or soft keyboard on touch screen |
| MeterLink |
N/A |
Possible to connect, via Bluetooth, Extech Moisture meter MO297 or Extech clamp meter EX845 |
Possible to connect, via Bluetooth, Extech Moisture meter MO297 or Extech clamp meter EX845 |
Possible to connect, via Bluetooth, Extech Moisture meter MO297 or Extech clamp meter EX845 |
| |
|
|
|
|
| Data communication interfaces |
| Bluetooth®, WiFi |
N/A |
Yes |
Yes |
Yes |
| |
|
|
|
|
| Video streaming/recording |
| Non-radiometric IR-video recording |
N/A |
MPEG4 to memory card |
MPEG4 to memory card |
MPEG4 to memory card |
| Radiometric IR-video streaming |
N/A |
Full dynamic to PC using USB |
Full dynamic to PC using USB |
Full dynamic to PC using USB |
| Non-radiometric IR-video streaming |
N/A |
Uncompressed colorized video using USB |
Uncompressed colorized video using USB |
Uncompressed colorized video using USB |