FLIR i3 / i5 / i7

Camera specific

 

  FLIR i3 FLIR i5 FLIR i7
Field of view/min focus distance 12.5° x 12.5°/0.6 m 21° x 21°/0.6 m 29° x 29°/0.6 m
IR Resolution 60 x 60 pixels 100 x 100 pixels 140 x 140 pixels
Measurement modes Center spot
Center spot Center Spot, box with max./min. temp., isotherms above/below selected temperature interval

General specifications


Imaging performance
Spectral range 7.5 - 13 µm
Spatial resolution (IFOV) 3.7 mrad
Image Frequency 9 Hz
Focus Fixed
Focal Plane Array (FPA) Uncooled microbolometer
   
Image Presentation
Display 2.8" color LCD
   
Measurement
Object temperature range -20°C to +250°C
Accuracy ±2 °C or ±2% of reading
   
Measurement analysis
Emissivity correction Variable from 0.1 to 1.0 or selected from list of materials
Reflected apparent temperature correction Automatic, based on input of reflected temperature
   
Setup
Color palettes Iron, Rainbow and Black/White
Set-up controls Local adaptation of units, language, date and time formats; automatic shutdown
   
Image Storage
Type MiniSD card
File format Standard JPEG - 14 bit measurement data included
   
Power
Battery Type Li-lon rechargeable
Battery operating time 5 hours , display shows battery status
Charging system In camera, AC adaptor; 3 hours to 90% capacity
AC operation AC adaptor 90-260 VAC input
Power management Automatic shutdown (user selectable)
Adaptor voltage 5 VDC out
   
Environmental specifications
Operating temperature range 0°C to +50°C
Storage temperature range -40°C to +70°C
Humidity Operating and storage IEC 60068-2-30/24 h 95% relative humidity
Shock 25G, IEC 60068-2-29
Vibration 2G, IEC 60068-2-6
Encapsulation Camera housing and lens: IP43
   
Physical characteristics
Dimensions 223 x 79 x 83 mm
Weight 365g, including battery
Shipping size 120 x 400 x 320 mm
Shipping weight 2.8 kg
   
Standard package
FLIR i3, FLIR i5 or FLIR i7 thermal imaging camera, hard transport case, FLIR Tools™ PC software download card, printed getting started guide, printed important information guide, warranty extension card, user documentation CD-ROM, calibration certificate,  battery (inside camera), power supply/charger with EU, UK, US and Australian plugs, USB cable, miniSD card, with SD card adaptor