FLIR T-Series specifications

 


  FLIR T250 FLIR T335
Imaging performance    
Thermal sensitivity/NETD 80 mK at 30°C 50 mK at 30°C
IR resolution 240 × 180 pixels 320 × 240 pixels
Zoom 1–2× continuous, digital zoom, including panning 1–4× continuous, digital zoom, including panning
     
Measurement    
Object temperature range –20 °C to +350 °C in 2 ranges: -20°C to +120°C or 0°C to +350°C –20 °C to +650 °C in 3 ranges: -20°C to +120°C or 0°C to +350°C or +200°C to +650°C
     
Measurement analysis    
Difference temperature N/A Delta temperature between measurement functions or reference temperature
     
Set-up    
Color palettes General General
     
Image annotations    
Voice 60 seconds 60 seconds
Image marker On IR or visual image 4 on IR or visual image
     
Digital camera    
Digital camera video recording N/A N/A
     
Report generation    
Instant report N/A .pdf file in camera including thermal and visual image

 


General specifications

 


Imaging Performance 
Field of view (FOV) / Minimum focus distance 25° × 19° / 0.4 m
Spectral range 7.5 - 13 µm
Spatial resolution (IFOV) 2.18 mrad for T250 - 1.36 mrad for T335
Image frequency 9 Hz or 30 Hz
Focus Automatic or manual
Focal Plane Array (FPA) Uncoooled microbolometer
   
Image presentation 
Image modes General
Display Built-in touch screen, 3.5" color LCD, 320 x 240 pixels
Picture in Picture Scalable IR area on visual image
Image modes IR image, Visual image, Picture in Picture, Thumbnail gallery
   
Measurement 
Accuracy ±2°C or 2% of reading
   
Measurement analysis 
Spotmeter 5
Area 5 boxes with max./min./average
Isotherm Detect high/low temperature/interval
Automatic hot / cold detection Auto hot or cold spotmeter markers within area
Emissivity correction Variable from 0.01 to 1.0 or selected from list of materials
Measurement corrections Reflected temperature, optics transmission and atmospheric transmission
External optics/windows correction Automatic, based on inputs of optics/window transmission and temperature
   
Setup 
Set-up controls Local adaptation of units, language, date and time formats; automatic shutdown, display intensity
   
Image storage 
Type SD memory card
Format Standard JPEG - including measurement data
Modes IR/visual images, simultaneous storage of IR and visual images
   
Image annotations 
Text Text from predefined list or soft keyboard on touch screen
Voice 60 seconds
MeterLink Connect Extech Clamp Meter EX845 or Moisture Meter MO297 via Bluetooth
Sketch A sketch drawn on touch screen is automatically saved with image
   
Digital camera 
Built-in digital camera 3.1 Mpixel (2048 × 1536 pixels), and LED lights
   
Video streaming /recording
Non radiometric IR-video streaming MPEG 4 streaming to PC using USB
 
Laser Pointer 
Laser Semiconductor AlGalnP diode laser, Class 2
Laser alignment Position is displayed automtically on the IR image
   
Power System 
Battery time Rechargeable Lithium-ion battery, field replaceable
Battery operating time 4 hours
Charging system In camera, AC adaptor, 2-bay charger or 12 V from a vehicle
Power management Automatic shutdown (user selectable)
AC operation AC adaptor, 100–240 V AC, 50/60 Hz
Adaptor voltage 12 Volt VDC out
   
Environmental specifications 
Operating temperature range -15 °C to +50 °C
Storage temperature range -40 °C to +70 °C
Humidity (operating and storage) IEC 60068-2-30/24 h 95% relative humidity +25 °C to +40 °C
Shock 25 g (IEC 60068-2-29)
Vibration 2 g (IEC 60068-2-6)
Encapsulation Camera housing and lens: IP 54 (IEC 60529)
   
Interfaces
USB-A Connect external USB device (copy to memory stick)
USB Mini-B Data transfer to and from PC/streaming
Composite video PAL or NTSC
Headset connection Yes
WiFi Connects directly to Ipad/Iphone for image transfer
   
Physical characteristics 
Camera weight, incl. battery 0.88 kg
Camera size (L × W × H) 106 × 201 × 125 mm
Shipping size 180 x 500 x 360 mm
Shipping weight 5.6 kg
   
Standard package 
FLIR T250, FLIR T335: Hard transport case, Infrared camera with lens, Battery, Battery charger, Bluetooth® USB micro adaptor, Calibration certificate, FLIR QuickReport™ PC software CD-ROM, Headset, Mains cable, Memory card with adaptor, Power supply, Printed Getting Started Guide, Sunshield, USB cable, User documentation CD-ROM, Video cable, Warranty extension card or Registration card