FLIR i3 / i5 / i7
FLIR i3 / i5 / i7 is the smallest, lightest and most affordable thermal
imaging camera on the market. It is incredibly easy to use and requires
no former experience. It really is a matter of "point-shoot-detect" to
obtain high-quality thermal images that will immediately give you the
thermal information you need.
Outstanding ease-of-use The camera is extremely easy to understand and operate, designed for entry-level users. The camera is intuitive and comes with a full manual.
|
|
Fully automatic
|
|
Focus free
|
|
Compact and lightweight
|
|
| Extremely rugged FLIR i-Series thermal imaging cameras withstand a 2 meter drop. They are watersplash proof and IP43 rated.
|
|
SD card storage
|
|
Reporting and analysis software included
|
|
Outstanding measurement/accuracy
|
|
Measurement functions
|
FLIR i3 / i5 / i7 camera model comparison
| FLIR i3 | FLIR i5 | FLIR i7 |
| Thermal image quality: 60x60 pixels |
Thermal image quality: 100x100 pixels |
Thermal image quality: 140x140 pixels |
| Field of View: 12.5°(H) x 12.5°(V) |
Field of View: 21°(H) x 21°(V) |
Field of View: 29°(H) x 29°(V) |
| Center spot |
Center spot |
Spotmeter, area with max./min. temperature, isotherm above/below |
| Thermal sensitivity: 0.15°C |
Thermal sensitivity: 0.10°C | Thermal sensitivity: 0.10°C |