FLIR MS-Series
The new FLIR MS-Series thermal imaging camera gives every boater the power to see clearly in total darkness. It can be used for many maritime applications. Whether you are anchored in port or sailing in the open sea, you will be able to see in total darkness.
Extremely affordable The FLIR MS-Series are extremely affordable units. From now on, everyone can afford thermal night vision. Price is no longer an issue. There is no longer a need to use a less effective night vision technology. |
|
Crisp thermal images The FLIR MS-Series are equipped with an uncooled, maintenance free, microbolometer detector. It delivers crisp thermal images in any day or night situation.
The FLIR MS-324 produces thermal images of 320 x 240 pixels. Users that do not need this high resolution can choose for the MS-224 which produces images of 240 x 180 pixels. All cameras are equipped with advanced internal camera software that delivers a crisp image without the need for user adjustments. |
|
Extremely portable and rugged The FLIR MS-Series are extremely compact and extremely light systems. They are ideal for go-anywhere operations, in all circumstances. They are IP67 rated. |
|
Easy-to-operate Ergonomic and easy-to-use, the HM-Series are fully controlled with just 4 buttons on top of the unit. Conveniently placed the buttons are all right underneath your fingertips. |
|
LED tasklight The FLIR MS-Series comes with a LED tasklight on the front of the unit. It can be used to illuminate a small area. |
|
Long battery life The FLIR MS-Series comes with long-life rechargeable Li-Ion batteries. The FLIR MS-Series operate for 5 to 7 hours on a single load. |
|
Good range performance The FLIR MS-324 can detect a small vessel at a distance of no less than 1.2 kilometers away. The MS-324 also comes with a 2x digital zoom so that you can have a closer look at the situation when necessary |