FLIR GF304
Optical gas imaging of refrigerant gases
The FLIR GF304 is a gas imaging camera which was especially developed for the detection of refrigerant gases without the need to shut down the operation.
Refrigerant gases are used worldwide in industrial refrigeration systems for production, storage and retailing of food. Refrigerant gas is also used in the chemical, pharmaceutical and automotive industries and in air conditioning systems. Keeping an industrial refrigeration system running is of great importance due to the value of the cooled goods.
Furthermore, replacing or recharging gas can be a costly exercise. Although refrigerant gases are vital for many industries they can also be dangerous for the environment and may be governed by local regulations. That is why it is of the utmost importance to find leaks quickly and easy.
| Cooled detector The FLIR GF304 contains a cooled Quantum Well Infrared Photodetector (QWIP) and a cold band pass filter that allow to visualize gases in the 8.0-8.6 micrometer waveband. It will not only make refrigerant gases, but also the smallest of temperature differences, clearly visible. |
|
| Temperature range The FLIR GF304 visualizes temperatures from -20°C to +500°C. |
|
| Dual use The FLIR GF304 can be used both for finding gas leaks and maintenance inspections. High voltage, low voltage, mechanical and many other inspections can all be easily done with the FLIR GF304. |
|
| Available lenses The FLIR GF304 comes either with a fixed 14.5° lens or with a fixed 24° lens. A version with interchangeable lenses is also available but requires a US Department of State license. |

The FLIR GF304 detects the following refrigerant gases:
- R404A
- R407C
- R410A
- R134A
- R417A
- R422A
- R507A
- R143A
- R125
- R245fa