FLIR A f-/A pt-Series |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Thermal imaging cameras able to measure temperatures.Monitor critical equipment and protect your perimeter with the same cameraFLIR A-Series can be installed almost anywhere to monitor your critical equipment and other valuable assets. They will safeguard your plant and measure temperature differences to assess the criticality of the situation. This allows you to see problems before they become costly failures, preventing downtime and enhancing worker safety. They can also be used for Security & Surveillance. Although most of the thermal imaging cameras that are being used in a Security & Surveillance environment do not need to measure temperatures there are some cases in which the ability to measure temperature offers advantages. Definitely when Security & Surveillance needs to be combined with temperature monitoring of critical installations. A typical example is substation monitoring. With a thermal imaging camera that is able to measure temperatures you can monitor transformers and other substation equipment during daytime. At night, the same thermal imaging camera can be used for perimeter security. Other examples include waste bunker or coal pile monitoring and any other application where fire prevention needs to be combined with security and surveillance. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Need more information? Find a distributor or contact FLIR online ! | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||