FLIR LS-Series

Ultra-compact handheld thermal night vision cameras

 


The new FLIR LS-Series thermal imaging camera gives every law enforcement officer the power to see clearly in total darkness. It can be used for many applications.

These new models are integrating the latest FLIR uncooled detector technology optimized for offering extra long distance detection performance.


affordable The FLIR LS-Series are extremely affordable units. From now on, every law enforcement officer can be equipped with thermal night vision. Price is no longer an issue. There is no longer a need to use a less effective night vision technology.

640x480 kopie.png


320x240 kopie.png 

The FLIR LS-Series are equipped with an uncooled, maintenance free, microbolometer detector. It delivers crisp thermal images in any day or night situation. The FLIR LS64 produces thermal images of 640 x 480 pixels. Users that do not need this high resolution can choose for the LS32 which produces images of 320 x 240 pixels. All cameras are equipped with advanced internal camera software that delivers a crisp image without the need for user adjustments.


lenses 

The FLIR LS64 is equipped with a 35 mm lens. It allows detecting human targets at a distance of no less than 1,080 meters. The FLIR LS32 is equipped with a 19 mm lens that allows detecting a human target at a distance of 640 m.

The following lenses are available:

  FLIR LS64
640 x 480 pixels
FLIR LS32
320 x 240 pixels
Lens 35 mm 19 mm
Detect man-sized target at: 1,080 meters
640 meters

digital zoom 

The FLIR LS32 comes with a 2x digital zoom. The FLIR LS64 is equipped with a 2x, 4x digital zoom and continuous electronic zoom.


lightweight 

Weighing 340 grams, batteries included, the FLIR LS-Series are extremely compact and extremely light systems. They are ideal for go-anywhere operations, in all circumstances. They are IP67 rated and operate between -20°C and +50°C.


ease of use 

Ergonomic and easy-to-use, FLIR LS-Series thermal imaging cameras are fully controlled with the buttons on top of the unit. Conveniently placed the buttons are all right underneath your fingertips.


laser pointer

Both versions of the FLIR LS-Series come with an integrated laser to quickly and safely pinpoint suspects in the dark.


battery kopie.png 

The FLIR LS-Series comes with long-life rechargeable Li-Ion batteries. The FLIR LS-Series has a typical operating time of 5 to 7 hours on a single load.

Instalert

The unique InstAlert feature colors the hottest part of the scene red.  This makes it easy to spot suspects in the thermal image.



Different versions available


LS32 LS64
See without being seen
See through dust, smog, smoke and light precipitation
Image quality320 x 240 pixels640 x 480 pixels
Discrete Digital zoom2x2x & 4x
Continuous Electronic zoom