FLIR Exx-Series

Lightweight design, heavyweight performers


The new user interface and new keypad make the new FLIR Exx-Series even more user-friendly than before. New features, such as MSX® and auto orientation, together with the
Wi-Fi and MeterLink connectivity, ensure that the FLIR Exx-Series is the best in its class.
 
The cameras are ideal for predictive maintenance and planned inspections of electrical and mechanical systems to ensure they operate at maximum efficiency and safety with minimal energy consumption.

320x240 kopie.png

Up to 320 x 240 pixels resolution
The FLIR Exx-Series infrared image resolution ranges from 160x120 pixels to 320x240 pixels depending on camera model. Every additional pixel means more valuable temperature information to isolate problem areas.

 

lightweight

 

Compact and lightweight
FLIR Exx-Series models weigh only 880g (battery included).

 

visual camera

High quality 3.1 Mpixel visual camera
Visible light camera makes observing and inspecting faster and easier.


image gallery

Thumbnail image gallery
An easy-to-access thumbnail image gallery helps you to quickly review and find your thermal images.

 

accuracy kopie.png

± 2% accuracy
High accuracy of ± 2% or ± 2 °C of reading.

 

lcd screen
 

Intuitive user interface
Intuitive user interface including keypad and 3.5” touch screen.

 

illuminator lights
 

Built-in LED light
The built-in LED lamp ensures quality visual images regardless of job site lighting levels.


battery kopie.png
 

Long life battery
With a 4 hour battery life, its easy-to-replace Lithium Ion batteries will keep up with your demanding schedule.

 

laser pointer

Laser Pointer
A conveniently located button activates the laser pointer that will help you associate the hot or cold spot in the thermal image with the real physical target in the field.

 

PIP

Picture-in-Picture (PiP)
With the PiP function it is easy to locate areas of interest.

 

annotations_textvoicesket kopie.png

Text and voice annotations*
Text comments can be made by using the touch screen. A headset can be connected to make voice annotations.

 

lenses

Interchangeable lenses
In order to adapt the FLIR Exx-Series to every situation both wide angle and tele-lenses are available.


MSX

Multi Spectral Dynamic Imaging (MSX®)
The innovative MSX® feature produces an image more rich in every detail than ever before.


autorotatiion
Auto orientation
The measurement data on the image will auto­matically adjust to the vertical or horizontal position of the camera.

MSX storage  Multi Spectral Image storage
Combined image storage including MSX®, thermal, PiP and visual.
   
  * Features dependant on camera model, please check technical specifications for more details.

 

FLIR Exx-Series camera model comparison

 

FLIR E40 FLIR E50 FLIR E60
Thermal image quality: 160x120 pixels Thermal image quality: 240x180 pixels Thermal image quality: 320x240 pixels
Thermal sensitivity: <0.07°C Thermal sensitivity: <0.05°C Thermal sensitivity: <0.05°C
Temperature range: -20°C to +650°C Temperature range: -20°C to +650°C Temperature range: -20°C to +650°C
Spot meters, areas and difference temperature Spot meters, areas and difference temperature Spot meters, areas and difference temperature
MeterLink™ MeterLink™ MeterLink™
Bluetooth® / WiFi Bluetooth® / WiFi Bluetooth® / WiFi
2x digital zoom 2x, 4x digital zoom 2x, 4x digital zoom
MSX® MSX® MSX®
Multi spectral image storage Multi spectral image storage Multi spectral image storage
PiP IR area on visual image PiP Scalable IR area on visual image PiP Scalable IR area on visual image
Video out Video out Video out
Non-radiometric IR-video recording Non-radiometric IR-video recording Non-radiometric IR-video recording
Non-radiometric IR-video streaming Non-radiometric IR-video streaming Non-radiometric IR-video streaming
Radiometric IR-video streaming Radiometric IR-video streaming Radiometric IR-video streaming