PatrolIR Pro

Speak with an Applications Expert: 1-877-773-3547 

 
  PDF PatrolIR Brochure

   
 
 
 
 
The PatrolIR Pro is a low-cost, high-resolution multi-sensor camera system designed for use on law enforcement vehicles. This small pan/tilt system features a color Sony TV camera and a powerful thermal camera with a 35mm lens. The thermal camera also includes a 2X e-zoom feature. Perfect for law enforcement applications that demand compact size and rugged performance, the PatrolIR Pro can detect a man-sized threat beyond 3,000 feet. For detailed product and purchasing information, contact Michael Chaffee at 1-262-637-6115. 

Features   Benefits
     
Proven thermal security camera   See in total darkness, through smoke, dust and light fog; when other cameras are at their worst, we are at our best
     
14° field-of-view    Detects man-sized targets over a half-a-mile away 
     
Daylight, lowlight and thermal imagery     PatrolIR Pro delivers crisp thermal and long-range daylight/lowlight imagery, all in a compact package. Operators can switch quickly between sensors for constant situational awareness
     
It's all FLIR inside    FLIR is the world's leading manufacturer of thermal camera solutions
 


  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.