BHS-Series

 

Designed for:

  • Law Officers
  • Border Patrol
  • Surveillance
  • Security
  • Long-range Detection
 

FLIR BHS-Series Bi-Ocular

The new FLIR BHS-Series Bi-Ocular camera gives law enforcement officers the ability to see more and see farther in infrared than with other low-light night vision goggles. Featuring a full coverage eyepiece, inter-ocular adjustment, ergonomic comfort, straightforward controls, and the rivaled performance that only FLIR can deliver, the FLIR BHS-Series Bi-Ocular is a must-have for extended patrols, covert surveillance, critical infrastructure protection, and high-threat security missions.

 

Download the Brochure

 

 

FLIR H-Series Bi-Ocular Features

Unlike traditional night vision, thermal imaging technology detects radiation and temperature differences. That means you can see even in pitch black, as well as through smoke, light fog and foliage. Your FLIR BHS-Series Bi-Ocular includes:

  • Quick-Disconnect Modularity: Choose one or all of the following lenses: 35 mm, 65 mm, and 100 mm. Raised rubber sleeves and captive low-profile lens caps protect your lens investment.
  • Extended Range Options: Standard 320 x 240 with 2x digital e-zoom is powerful enough for you to detect a human about 2 kilometers away. Optional 640 x 480 resolution comes with up to 4x digital e-zoom that is powerful enough to detect a human almost 2.5 kilometers away.
  • Fast Power & Battery Swap: Latched door offers quick access to batteries. “Snap” FLIR Scout BHS Bi-Ocular onto its quick-release hot shoe to switch instantly to AC power.
  • Standard Photo & Video Capture: One-touch recording, focus, and zoom is a necessity in the field when your target is on the move.
  Entering Garage IR Image   Far Away IR Image