First Mate MS  

NEW First Mate MS Handheld Thermal Camera

The First Mate MS uses the same thermal imaging technology as FLIR's best-in class Navigator II, Voyager, and M-Series thermal night vision systems, but it's even smaller, lighter, and more affordable than ever before.

 

Need more info?
Click here for Brochure
or
Fill out our info request form

Or call us at
1-877-773-3547

 
 

First Mate MS Features

The First Mate MS is the most revolutionary advance in thermal night vision you could imagine...and it starts at just $1,999. First Mate MS gives you these features:

  • Ultra-Compact, Easy-to-Use Design
  • Lightweight - Only 12 Ounces
  • Rugged All-Weather Design
  • IP-67 Rated
  • Choice of Resolutions (240 x 180 or 320 x 240)
  • 2x Digital Zoom (MS-324 only)
  • Freeze Frame (MS-224 only)
  • Simple Three-Button Operation
  • LED TaskLight
  • Long-Life Rechargeable Li-Ion Battery
  • Multiple models available, compare and find the right one for you

First Mate MS provides go-anywhere thermal night vision for everyone on the water. For additional technical information, or to see a demonstration of this revolutionary new handheld thermal night vision camera, contact your FLIR representative today.